Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.

1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Material

Insert Style

Nominal Torque

Sort by
N/A L/AL075 SPIDER SOX 25 PAK N/A L075, AL075 N/A SOX (NBR) Rubber N/A Solid N/A 90.00 in·lb10.20 N·m
N/A L/AL075 SPIDER SOX 50/60 DURO N/A L075, AL075 N/A SOX (NBR) Rubber N/A Solid N/A 90.00 in·lb10.20 N·m
N/A L/AL075 SPIDER SOX (NBR) N/A L075, AL075 N/A SOX (NBR) Rubber N/A Solid N/A 90.00 in·lb10.20 N·m
N/A L/AL110 SOX SPIDER 10 PAK N/A L110, AL110 N/A SOX (NBR) Rubber N/A Solid N/A 792.00 in·lb89.50 N·m
N/A L/AL110 SPIDER SOX N/A L110, AL110 N/A SOX (NBR) Rubber N/A Solid N/A 792.00 in·lb89.50 N·m
N/A L070 SPIDER URETHANE SOLID N/A L070 N/A Urethane N/A Solid N/A 65.00 in·lb7.30 N·m
N/A L225 SPIDER HYTREL N/A L225 N/A Hytrel® N/A Solid N/A 6228.00 in·lb704.00 N·m
N/A L050 SPIDER HYTREL N/A L050 N/A Hytrel® N/A Solid N/A 50.00 in·lb5.60 N·m
N/A L190 SPIDER HYTREL N/A L190 N/A Hytrel® N/A Solid N/A 4680.00 in·lb529.00 N·m
N/A L070 SOX SPIDER 25 PAK N/A L070 N/A SOX (NBR) Rubber N/A Solid N/A 43.20 in·lb4.90 N·m
N/A L070 SPIDER SOX 55/65 DURO N/A L070 N/A SOX (NBR) Rubber N/A Solid N/A 43.20 in·lb4.90 N·m
N/A L070 SPIDER SOX N/A L070 N/A SOX (NBR) Rubber N/A Solid N/A 43.20 in·lb4.90 N·m
N/A L050 SPIDER URETHANE N/A L050 N/A Urethane N/A Solid N/A 39.00 in·lb4.50 N·m
N/A L150 SPIDER HYTREL N/A L150 N/A Hytrel® N/A Solid N/A 3708.00 in·lb419.00 N·m
N/A L/AL099/100 SOX SPDR 10 PAK N/A L099, L100, AL099, AL100 N/A SOX (NBR) Rubber N/A Solid N/A 318 to 417 in·lb35.9 to 47.1 N·m
N/A L/AL099/100 SPIDER SOX N/A L099, L100, AL099, AL100 N/A SOX (NBR) Rubber N/A Solid N/A 318 to 417 in·lb35.9 to 47.1 N·m
N/A L035 SPIDER SOX 55/60 DURO 25 PAK N/A L035 N/A SOX (NBR) Rubber N/A Solid N/A 3.50 in·lb0.40 N·m
N/A L035 SPIDER SOX (75-85 DURO) N/A L035 N/A SOX (NBR) Rubber N/A Solid N/A 3.50 in·lb0.40 N·m
N/A L035 SPIDER SOX (55-60 DURO) N/A L035 N/A SOX (NBR) Rubber N/A Solid N/A 3.50 in·lb0.40 N·m
N/A L050 SPIDER SOX 25 PAK N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb3.00 N·m
N/A L050 SPIDER SOX 85-95 DURO N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb2.97 N·m
N/A L050 SOX SPIDER 55-65 DURO N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb2.97 N·m
N/A L050 SPIDER SOX N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb3.00 N·m
N/A L225 SPIDER SOX N/A L225 N/A SOX (NBR) Rubber N/A Solid N/A 2340.00 in·lb264.00 N·m
N/A L/AL110 SPIDER HYTREL N/A L110, AL110 N/A Hytrel® N/A Solid N/A 2268.00 in·lb256.00 N·m
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2