Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.

26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Material

Insert Style

Nominal Torque

Sort by
N/A L190 SPIDER SOX (NBR) N/A L190 N/A SOX (NBR) Rubber N/A Solid N/A 1728.00 in·lb195.00 N·m
N/A L/AL090/095 SOX SPDR 25 PAK N/A L090, L095, AL090, AL095 N/A SOX (NBR) Rubber N/A Solid N/A 144 to 194 in·lb16.3 to 21.9 N·m
N/A L/AL090/095 SPIDER VITON N/A L090, L095, AL090, AL095 N/A Viton N/A Solid N/A 144 to 194 in·lb16.3 to 21.9 N·m
N/A L/AL090/095 SPIDER SOX N/A L090, L095, AL090, AL095 N/A SOX (NBR) Rubber N/A Solid N/A 144 to 194 in·lb16.3 to 21.9 N·m
N/A L150 SOX SPIDER 10 PAK N/A L150 N/A SOX (NBR) Rubber N/A Solid N/A 1240.00 in·lb140.00 N·m
N/A L150 SPIDER SOX (NBR) N/A L150 N/A SOX (NBR) Rubber N/A Solid N/A 1240.00 in·lb140.00 N·m
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2