- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Spiders - Solid CentersL Type Spiders - Solid Centers
- View Items
L Type Spiders - Solid Centers
L Type Spiders - Solid Centers
L Type (Standard Jaw) Components
- The L Type coupling consists of two standard L Type hubs and one spider.
- The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.
1 2
Item Number |
Description |
Coupling Size |
Material |
Insert Style |
Nominal Torque |
---|---|---|---|---|---|
68514412001 | Description N/A L150 SPIDER SOX (NBR) | Coupling Size N/A L150 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 1240.00 in·lb140.00 N·m |
68514450122 | Description N/A L150 SOX SPIDER 10 PAK | Coupling Size N/A L150 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 1240.00 in·lb140.00 N·m |
68514412265 | Description N/A L190 SPIDER HYTREL | Coupling Size N/A L190 | Material N/A Hytrel® | Insert Style N/A Solid | Nominal Torque N/A 4680.00 in·lb529.00 N·m |
68514412274 | Description N/A L190 SPIDER SOX (NBR) | Coupling Size N/A L190 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 1728.00 in·lb195.00 N·m |
68514412401 | Description N/A L225 SPIDER HYTREL | Coupling Size N/A L225 | Material N/A Hytrel® | Insert Style N/A Solid | Nominal Torque N/A 6228.00 in·lb704.00 N·m |
68514412409 | Description N/A L225 SPIDER SOX | Coupling Size N/A L225 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 2340.00 in·lb264.00 N·m |
1 2