The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Item Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

N/A MD50C CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD50C CPLG 7/8X7/8 N/A 0.875 in N/A 0.875 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD63C CPLG 1"X1" N/A 1.000 in N/A 1.000 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb
N/A MD63C CPLG 3/4X1" N/A 0.750 in N/A 1.000 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb
N/A MD63C CPLG 3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb
N/A MD63C CPLG 5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb
N/A MD63C CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2