Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
TAPH22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAPH22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
DVPF26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.9 in302.3 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
DVPF26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.9 in302.3 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
DVPF26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.9 in302.3 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.5 in63.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAPK20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 3.5 in88.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAPK20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 3.5 in88.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAPK20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 3.5 in88.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4DI20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4DI20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4DI20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAPG24K403S | Bearing Number N/A 22224 | Shaft Size N/A 4.1875 in | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 2.76 in70.1 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N | CAD N/A |
TAPG24K404S | Bearing Number N/A 22224 | Shaft Size N/A 4.25 in | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 2.76 in70.1 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N | CAD N/A |
TAPG24K110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 2.76 in70.1 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N | CAD N/A |
TA4SD20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4SD20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TA4SD20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 5.5 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAPH24K403S | Bearing Number N/A 22224 | Shaft Size N/A 4.1875 in | Base to Center Height N/A 5.25 in133.4 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N | CAD N/A |
TAPH24K404S | Bearing Number N/A 22224 | Shaft Size N/A 4.25 in | Base to Center Height N/A 5.25 in133.4 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N | CAD N/A |
TAPH24K110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.25 in133.4 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N | CAD N/A |
TA4DI22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TA4DI22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TA4DI22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAPK22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAPK22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |