Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
TAFNL11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 6.69 in170 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAFNL11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.69 in170 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAFNL12K055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 7.09 in180 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
TAFNL13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 7.48 in190 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFNL13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 7.48 in190 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFNL13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 7.48 in190 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFNL15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFNL15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFNL15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFNL16K070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
TAFNL16K211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
TAFNL16K212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
TAFNL17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAFNL17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAFNL17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAFNL18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
TAFNL18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
TAFNL18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
TAFNL20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.83 in21.08 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAFNL20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.83 in21.08 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAFNL20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.83 in21.08 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAFNL22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.83 in21.1 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAFNL22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.83 in21.1 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAFNL22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.83 in21.1 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |