Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
DVF09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.53 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
DVF09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 4.95 in125.7 mm | Bolt Size N/A 0.53 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
DVF09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.53 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
TAFNL09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 6.3 in160 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
TAFNL09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 6.3 in160 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
TAFNL09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 6.3 in160 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
TAFNL10K045S | Bearing Number N/A 22210 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 6.3 in160 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
DVF10K112S | Bearing Number N/A 22210 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.53 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
DVF10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 5.84 in148.3 mm | Bolt Size N/A 0.53 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
DVF10K045S | Bearing Number N/A 22210 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.53 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
TAFNL10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 6.3 in160 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
TAFNL10K112S | Bearing Number N/A 22210 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 6.3 in160 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
DVF11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
DVF11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
DVF11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.19 in157.2 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFK11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFK11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFK11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFNL12K055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 7.09 in180 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
DVF13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
DVF13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
DVF13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |