Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.

Design Attributes:
  • Two TS bearings mounted indirectly with cone and cup spacers.
  • Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
  • Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

CAD

JHM318448-90N01 N/A 90 mm3.5433 in N/A 155.000 mm6.1024 in N/A 98 mm3.8583 in N/A 80.314 mm3.1619 in N/A 683000 N153000 lbf N/A CAD Icon (for items table)
JM719149-90N01 N/A 95 mm3.7402 in N/A 150 mm5.9055 in N/A 78 mm3.0709 in N/A 61.466 mm2.4199 in N/A 374000 N84000 lbf N/A CAD Icon (for items table)
JM719149-90N03 N/A 95 mm3.7402 in N/A 150 mm5.9055 in N/A 78 mm3.0709 in N/A 61.466 mm2.4199 in N/A 374000 N84000 lbf N/A CAD Icon (for items table)
JM720249-90N06 N/A 100 mm3.937 in N/A 155.000 mm6.1024 in N/A 80 mm3.1496 in N/A 63.417 mm2.4967 in N/A 403000 N90600 lbf N/A CAD Icon (for items table)
JHM720249-90NA6 N/A 100 mm3.937 in N/A 160 mm6.2992 in N/A 90 mm3.5433 in N/A 71.412 mm2.8115 in N/A 576000 N130000 lbf N/A CAD Icon (for items table)
JHM720249-90N04 N/A 100 mm3.937 in N/A 160 mm6.2992 in N/A 90 mm3.5433 in N/A 71.412 mm2.8115 in N/A 576000 N130000 lbf N/A CAD Icon (for items table)
JM822049-90NA1 N/A 110 mm4.3307 in N/A 165.000 mm6.4961 in N/A 79.756 mm3.1401 in N/A 62.413 mm2.4572 in N/A 396000 N88900 lbf N/A CAD Icon (for items table)
JHM522649-90N01 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 102.975 mm4.0541 in N/A 84.364 mm3.3215 in N/A 647000 N145000 lbf N/A CAD Icon (for items table)
JHM522649-90N04 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 103 mm4.0551 in N/A 84.364 mm3.3215 in N/A 647000 N145000 lbf N/A CAD Icon (for items table)
JHM534149-90N03 N/A 170 mm6.6929 in N/A 230 mm9.0551 in N/A 87.975 mm3.4636 in N/A 71.241 mm2.8048 in N/A 583000 N131000 lbf N/A CAD Icon (for items table)
JHM534149-90N01 N/A 170 mm6.6929 in N/A 230 mm9.0551 in N/A 87.975 mm3.4636 in N/A 71.241 mm2.8048 in N/A 583000 N131000 lbf N/A CAD Icon (for items table)
JM734449-90N01 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 101 mm3.9764 in N/A 82.278 mm3.2393 in N/A 699000 N157000 lbf N/A CAD Icon (for items table)
JM736149-90N01 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 103 mm4.0551 in N/A 82.288 mm3.2397 in N/A 712000 N160000 lbf N/A CAD Icon (for items table)
JM738249-90N01 N/A 190 mm7.4803 in N/A 260 mm10.2362 in N/A 102 mm4.0157 in N/A 82.263 mm3.2387 in N/A 708000 N159000 lbf N/A CAD Icon (for items table)
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2