Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
HM261049DWH | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 691000 lbf3070000 N | CAD N/A |
EE450600D | Series N/A 450000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 224000 lbf994000 N | C0 - Static Radial Rating N/A 333000 lbf1480000 N | CAD N/A |
HH234049D | Series N/A HH234000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 259000 lbf1150000 N | C0 - Static Radial Rating N/A 354000 lbf1580000 N | CAD N/A |
EE821096D | Series N/A 821000 | d - Cone Bore N/A 9.5000 in241.300 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 342000 lbf1520000 N | C0 - Static Radial Rating N/A 537000 lbf2390000 N | CAD N/A |
HM262749D | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N | CAD N/A |
HM262749DG | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N | CAD N/A |
L281149D | Series N/A L281100 | d - Cone Bore N/A 26.0000 in660.400 mm | B - Double Cone Width N/A 6.9375 in176.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 615000 lbf2730000 N | C0 - Static Radial Rating N/A 1490000 lbf6620000 N | CAD N/A |
EE722112D | Series N/A 722000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N | CAD N/A |
H242649D | Series N/A H242600 | d - Cone Bore N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1350000 N | C0 - Static Radial Rating N/A 522000 lbf2320000 N | CAD N/A |
HM265049DGW | Series N/A HM265000 | d - Cone Bore N/A 14.5000 in368.3 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 511000 lbf2270000 N | C0 - Static Radial Rating N/A 977000 lbf4340000 N | CAD N/A |
HM265049DW | Series N/A HM265000 | d - Cone Bore N/A 14.5000 in368.3 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 511000 lbf2270000 N | C0 - Static Radial Rating N/A 977000 lbf4340000 N | CAD N/A |
EE833161XD | Series N/A 833000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 519000 lbf2310000 N | C0 - Static Radial Rating N/A 1070000 lbf4770000 N | CAD N/A |
HM266449DGW | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 lbf2460000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N | CAD N/A |
HM266449DW | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 lbf2460000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N | CAD N/A |
EE823103D | Series N/A 823000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 7.7500 in196.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 362000 lbf1610000 N | C0 - Static Radial Rating N/A 601000 lbf2670000 N | CAD N/A |
HM959737DW | Series N/A HM959700 | d - Cone Bore N/A 12.0093 in305.036 mm | B - Double Cone Width N/A 7.8740 in200.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
H244849D | Series N/A H244800 | d - Cone Bore N/A 8.6250 in219.075 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 lbf1450000 N | C0 - Static Radial Rating N/A 592000 lbf2630000 N | CAD N/A |
HM959738DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959739DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959740DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959741DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959744DW | Series N/A HM959700 | d - Cone Bore N/A 12.0140 in305.156 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 612000 lbf2720000 N | CAD N/A |
EE128114D | Series N/A 128000 | d - Cone Bore N/A 11.0236 in279.999 mm | B - Double Cone Width N/A 8.1250 in206.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
H247549D | Series N/A H247500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Double Cone Width N/A 8.2500 in209.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 399000 lbf1770000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N | CAD N/A |
M268748D | Series N/A M268700 | d - Cone Bore N/A 16.3750 in415.925 mm | B - Double Cone Width N/A 8.2500 in209.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 lbf2860000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N | CAD N/A |