Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
M268749DGW | Series N/A M268700 | d - Cone Bore N/A 16.3750 in415.925 mm | B - Double Cone Width N/A 8.2500 in209.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 lbf2860000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N | CAD N/A |
M268749DW | Series N/A M268700 | d - Cone Bore N/A 16.3750 in415.925 mm | B - Double Cone Width N/A 8.2500 in209.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 lbf2860000 N | C0 - Static Radial Rating N/A 1250000 lbf5550000 N | CAD N/A |
HH249949D | Series N/A HH249900 | d - Cone Bore N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 8.6250 in219.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 442000 lbf1960000 N | C0 - Static Radial Rating N/A 846000 lbf3770000 N | CAD N/A |
M270749ADW | Series N/A M270700 | d - Cone Bore N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 8.8125 in223.838 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 736000 lbf3280000 N | C0 - Static Radial Rating N/A 1450000 lbf6430000 N | CAD N/A |
M270749D | Series N/A M270700 | d - Cone Bore N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 8.8125 in223.838 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 736000 lbf3280000 N | C0 - Static Radial Rating N/A 1450000 lbf6430000 N | CAD N/A |
M270749DGW | Series N/A M270700 | d - Cone Bore N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 8.8125 in223.838 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 736000 lbf3280000 N | C0 - Static Radial Rating N/A 1450000 lbf6430000 N | CAD N/A |
M270749DW | Series N/A M270700 | d - Cone Bore N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 8.8125 in223.838 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 736000 lbf3280000 N | C0 - Static Radial Rating N/A 1450000 lbf6430000 N | CAD N/A |
M270749XDGW | Series N/A M270700 | d - Cone Bore N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 8.8125 in223.838 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 693000 lbf3080000 N | C0 - Static Radial Rating N/A 1330000 lbf5900000 N | CAD N/A |
LM278848D | Series N/A LM278800 | d - Cone Bore N/A 23.0625 in585.788 mm | B - Double Cone Width N/A 9.0625 in230.188 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 740000 lbf3290000 N | C0 - Static Radial Rating N/A 1860000 lbf8280000 N | CAD N/A |
M272749DGW | Series N/A M272700 | d - Cone Bore N/A 18.8750 in479.425 mm | B - Double Cone Width N/A 9.3750 in238.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 839000 lbf3730000 N | C0 - Static Radial Rating N/A 1660000 lbf7400000 N | CAD N/A |
M272749DW | Series N/A M272700 | d - Cone Bore N/A 18.8750 in479.425 mm | B - Double Cone Width N/A 9.3750 in238.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 839000 lbf3730000 N | C0 - Static Radial Rating N/A 1660000 lbf7400000 N | CAD N/A |
HH255149D | Series N/A HH255100 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 9.6250 in244.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 588000 lbf2620000 N | C0 - Static Radial Rating N/A 1080000 lbf4820000 N | CAD N/A |
HH258249D | Series N/A HH258200 | d - Cone Bore N/A 11.9375 in303.213 mm | B - Double Cone Width N/A 10.3750 in263.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 645000 lbf2870000 N | C0 - Static Radial Rating N/A 1270000 lbf5650000 N | CAD N/A |
LM282549D | Series N/A LM282500 | d - Cone Bore N/A 27.8750 in708.025 mm | B - Double Cone Width N/A 10.7500 in273.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1040000 lbf4630000 N | C0 - Static Radial Rating N/A 2710000 lbf12000000 N | CAD N/A |
EE790119D | Series N/A 790000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 11.2500 in285.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 lbf3090000 N | C0 - Static Radial Rating N/A 923000 lbf4100000 N | CAD N/A |
M278749DW | Series N/A M278700 | d - Cone Bore N/A 22.5000 in571.500 mm | B - Double Cone Width N/A 11.2500 in285.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1020000 lbf4530000 N | C0 - Static Radial Rating N/A 2370000 lbf10600000 N | CAD N/A |
EE433301D | Series N/A 433000 | d - Cone Bore N/A 30.0000 in762.000 mm | B - Double Cone Width N/A 12.2500 in311.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1670000 lbf7440000 N | C0 - Static Radial Rating N/A 3410000 lbf15200000 N | CAD N/A |
M282249D | Series N/A M282200 | d - Cone Bore N/A 26.8750 in682.625 mm | B - Double Cone Width N/A 13.3125 in338.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1400000 lbf6240000 N | C0 - Static Radial Rating N/A 3340000 lbf14900000 N | CAD N/A |
EE325296D | Series N/A 325000 | d - Cone Bore N/A 29.5000 in749.3 mm | B - Double Cone Width N/A 13.7500 in349.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1600000 lbf7120000 N | C0 - Static Radial Rating N/A 3640000 lbf16200000 N | CAD N/A |
EE480181D | Series N/A 480000 | d - Cone Bore N/A 18.0000 in457.200 mm | B - Double Cone Width N/A 14.5000 in368.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1390000 lbf6190000 N | C0 - Static Radial Rating N/A 1980000 lbf8790000 N | CAD N/A |
LM287649D | Series N/A LM287600 | d - Cone Bore N/A 36.9375 in938.213 mm | B - Double Cone Width N/A 15.7500 in400.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2050000 lbf9120000 N | C0 - Static Radial Rating N/A 5300000 lbf23600000 N | CAD N/A |