Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
EE126096D | Series N/A 126000 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 5.7500 in146.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 lbf907000 N | C0 - Static Radial Rating N/A 381000 lbf1690000 N | CAD N/A |
EE126096DGW | Series N/A 126000 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 5.7500 in146.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 lbf907000 N | C0 - Static Radial Rating N/A 381000 lbf1690000 N | CAD N/A |
EE526131D | Series N/A 526000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 281000 lbf1250000 N | C0 - Static Radial Rating N/A 523000 lbf2320000 N | CAD N/A |
HM256847DWH | Series N/A HM256800 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N | CAD N/A |
HM256848DWH | Series N/A HM256800 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N | CAD N/A |
HM256849D | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N | CAD N/A |
HM256849DA | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N | CAD N/A |
HM256849DW | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N | CAD N/A |
97500D | Series N/A 97000 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 5.9545 in151.244 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84500 lbf376000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N | CAD N/A |
946D | Series N/A 935 | d - Cone Bore N/A 4.25 in107.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N | CAD N/A |
95474D | Series N/A 95000 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N | CAD N/A |
95499D | Series N/A 95000 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N | CAD N/A |
EE243193D | Series N/A 243000 | d - Cone Bore N/A 19.2530 in489.026 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 330000 lbf1470000 N | C0 - Static Radial Rating N/A 822000 lbf3660000 N | CAD N/A |
EE420750D | Series N/A 420000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
EE420800D | Series N/A 420000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
HH224346DD | Series N/A HH224300 | d - Cone Bore N/A 4.5000 in114.300 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf680000 N | C0 - Static Radial Rating N/A 204000 lbf906000 N | CAD N/A |
HM252348D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252348DW | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252349D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 475000 lbf2110000 N | CAD N/A |
LM665949DGW | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N | CAD N/A |
LM665949DW | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N | CAD N/A |
LM772749DW | Series N/A LM772700 | d - Cone Bore N/A 19.2530 in489.026 mm | B - Double Cone Width N/A 6.0625 in153.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 lbf1860000 N | C0 - Static Radial Rating N/A 871000 lbf3870000 N | CAD N/A |
EE435103D | Series N/A 435000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.1250 in155.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1120000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
94704D | Series N/A 94000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N | CAD N/A |
EE113090D | Series N/A 113000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 287000 lbf1270000 N | C0 - Static Radial Rating N/A 361000 lbf1600000 N | CAD N/A |