Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
HM259047DW | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 lbf1540000 N | C0 - Static Radial Rating N/A 628000 lbf2790000 N | CAD N/A |
HM259049D | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
HM259049DH | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
HM259049DV | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
HM259049DW | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
LM258648DGW | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N | CAD N/A |
LM258648DW | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N | CAD N/A |
LM258649D | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N | CAD N/A |
EE526131D | Series N/A 526000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 281000 lbf1250000 N | C0 - Static Radial Rating N/A 523000 lbf2320000 N | CAD N/A |
M260149DW | Series N/A M260100 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 275000 lbf1220000 N | C0 - Static Radial Rating N/A 619000 lbf2750000 N | CAD N/A |
EE138131D | Series N/A 138000 | d - Cone Bore N/A 13.0040 in330.302 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 165000 lbf734000 N | C0 - Static Radial Rating N/A 358000 lbf1590000 N | CAD N/A |
HM261049DW | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 360000 lbf1600000 N | C0 - Static Radial Rating N/A 777000 lbf3460000 N | CAD N/A |
HM261049DWH | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 691000 lbf3070000 N | CAD N/A |
LM761648DW | Series N/A LM761600 | d - Cone Bore N/A 13.4375 in341.313 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DGW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DWH | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
EE161362D | Series N/A 160000 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N | CAD N/A |
HM262749D | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N | CAD N/A |
HM262749DG | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N | CAD N/A |
M262449D | Series N/A M262400 | d - Cone Bore N/A 13.6875 in347.663 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 lbf1570000 N | C0 - Static Radial Rating N/A 602000 lbf2680000 N | CAD N/A |
M262449DW | Series N/A M262400 | d - Cone Bore N/A 13.6875 in347.663 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 322000 lbf1430000 N | C0 - Static Radial Rating N/A 602000 lbf2680000 N | CAD N/A |
EE231401D | Series N/A 230000 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N | CAD N/A |
EE231401DG | Series N/A 230000 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 420000 lbf1870000 N | CAD N/A |
LM263149D | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N | CAD N/A |