Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
51 - 100 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

89108D N/A 10.875 in276.225 mm N/A 3.5000 in88.900 mm N/A 104000 lbf463000 N N/A 212000 lbf941000 N N/A CAD Icon (for items table)
89111D N/A 11.0070 in279.578 mm N/A 3.5000 in88.900 mm N/A 104000 lbf463000 N N/A 212000 lbf941000 N N/A CAD Icon (for items table)
8976D N/A 8.0060 in203.352 mm N/A 3.2188 in81.758 mm N/A 96300 lbf428000 N N/A 172000 lbf764000 N N/A CAD Icon (for items table)
93751D N/A 7.5 in190.5 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93751DW N/A 7.5 in190.5 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93788D N/A 7.8730 in199.974 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800D N/A 8 in203.2 mm N/A 4.8750 in123.825 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800DGW N/A 8 in203.2 mm N/A 4.8750 in123.825 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93801D N/A 8 in203.2 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
946D N/A 4.25 in107.95 mm N/A 6.0000 in152.400 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
94704D N/A 7.0000 in177.800 mm N/A 6.25 in158.75 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94706D N/A 7.0000 in177.800 mm N/A 4.8750 in123.825 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
95474D N/A 4 3/4 in120.650 mm N/A 6.0000 in152.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
95499D N/A 5 in127 mm N/A 6.0000 in152.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
96851D N/A 8.5000 in215.900 mm N/A 5.125 in130.175 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
96851DW N/A 8.5000 in215.900 mm N/A 5.125 in130.175 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table)
97500D N/A 5 in127 mm N/A 5.9545 in151.244 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
99587D N/A 5.8750 in149.225 mm N/A 4.7500 in120.650 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
EE113090D N/A 9 in228.600 mm N/A 6.25 in158.75 mm N/A 287000 lbf1270000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table)
EE126096D N/A 9.6250 in244.475 mm N/A 5.7500 in146.050 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD Icon (for items table)
EE126096DGW N/A 9.6250 in244.475 mm N/A 5.7500 in146.050 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD Icon (for items table)
EE127094D N/A 9.4970 in241.224 mm N/A 4.2500 in107.950 mm N/A 148000 lbf660000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE127097DW N/A 9.5070 in241.478 mm N/A 4.2500 in107.950 mm N/A 148000 lbf660000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
EE128114D N/A 11.0236 in279.999 mm N/A 8.1250 in206.375 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE129119D N/A 11.8100 in299.974 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Icon (for items table)
EE129119DG N/A 11.8100 in299.974 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Icon (for items table)
EE129121D N/A 11.994 in304.648 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Icon (for items table)
EE129123D N/A 12.0079 in305.001 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Icon (for items table)
EE130850D N/A 8.5000 in215.900 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE130887D N/A 8.875 in225.425 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE130888D N/A 8.875 in225.425 mm N/A 6.5000 in165.100 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE130900D N/A 9 in228.600 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE130901D N/A 9 in228.600 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE130903D N/A 9 in228.600 mm N/A 6.5000 in165.100 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE130904D N/A 9 in228.600 mm N/A 5.0000 in127.000 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table)
EE132081D N/A 8 in203.2 mm N/A 3.7500 in95.250 mm N/A 119000 lbf528000 N N/A 202000 lbf900000 N N/A CAD Icon (for items table)
EE134102D N/A 10.2500 in260.350 mm N/A 4.2500 in107.950 mm N/A 153000 lbf679000 N N/A 299000 lbf1330000 N N/A CAD Icon (for items table)
EE135111DGW N/A 11.0000 in279.400 mm N/A 5.0000 in127.000 mm N/A 196000 lbf873000 N N/A 375000 lbf1670000 N N/A CAD Icon (for items table)
EE135111DW N/A 11.0000 in279.400 mm N/A 5.0000 in127.000 mm N/A 196000 lbf873000 N N/A 375000 lbf1670000 N N/A CAD Icon (for items table)
EE138131D N/A 13.0040 in330.302 mm N/A 4.5000 in114.300 mm N/A 165000 lbf734000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
EE161362D N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE161403D N/A 14.0310 in356.387 mm N/A 4.0000 in101.600 mm N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE171000D N/A 10 in254 mm N/A 3.6560 in92.862 mm N/A 126000 lbf560000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
EE217063D N/A 6.2500 in158.750 mm N/A 4.9375 in125.413 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A CAD Icon (for items table)
EE220975DW N/A 9.7500 in247.650 mm N/A 4.5000 in114.300 mm N/A 197000 lbf876000 N N/A 326000 lbf1450000 N N/A CAD Icon (for items table)
EE221025D N/A 10.2500 in260.350 mm N/A 4.5000 in114.300 mm N/A 186000 lbf828000 N N/A 326000 lbf1450000 N N/A CAD Icon (for items table)
EE221027D N/A 10.2500 in260.350 mm N/A 4.7500 in120.650 mm N/A 186000 lbf828000 N N/A 326000 lbf1450000 N N/A CAD Icon (for items table)
EE231401D N/A 14 in355.6 mm N/A 4.3750 in111.125 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Icon (for items table)
EE231401DG N/A 14 in355.6 mm N/A 4.3750 in111.125 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Icon (for items table)
EE231475D N/A 14.7500 in374.650 mm N/A 4.6250 in117.475 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Icon (for items table)
51 - 100 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »