Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
42362D | Series N/A 42000 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36600 lbf163000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N | CAD N/A |
LM119348D | Series N/A LM119300 | d - Cone Bore N/A 3 3/4 in95.250 mm | B - Double Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31400 lbf140000 N | C0 - Static Radial Rating N/A 51100 lbf227000 N | CAD N/A |
52387D | Series N/A 52000 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N | CAD N/A |
779D | Series N/A 775 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N | CAD N/A |
688TD | Series N/A 675 | d - Cone Bore N/A 3.9453 in100.211 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56200 lbf250000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N | CAD N/A |
52400D | Series N/A 52000 | d - Cone Bore N/A 4 in101.600 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N | CAD N/A |
868D | Series N/A 855 | d - Cone Bore N/A 4 in101.600 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N | CAD N/A |
782D | Series N/A 775 | d - Cone Bore N/A 4.1250 in104.775 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N | CAD N/A |
71426D | Series N/A 71000 | d - Cone Bore N/A 4.25 in107.95 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N | CAD N/A |
946D | Series N/A 935 | d - Cone Bore N/A 4.25 in107.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N | CAD N/A |
LM121948D | Series N/A LM121900 | d - Cone Bore N/A 4.25 in107.95 mm | B - Double Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37800 lbf168000 N | C0 - Static Radial Rating N/A 70200 lbf312000 N | CAD N/A |
71450D | Series N/A 71000 | d - Cone Bore N/A 4.5000 in114.300 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N | CAD N/A |
HH224346DD | Series N/A HH224300 | d - Cone Bore N/A 4.5000 in114.300 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf680000 N | C0 - Static Radial Rating N/A 204000 lbf906000 N | CAD N/A |
95474D | Series N/A 95000 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N | CAD N/A |
LM124449DW | Series N/A LM124400 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 2.8440 in72.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47000 lbf209000 N | C0 - Static Radial Rating N/A 85300 lbf379000 N | CAD N/A |
M224749D | Series N/A M224700 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 2.6875 in68.263 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54900 lbf244000 N | C0 - Static Radial Rating N/A 94900 lbf422000 N | CAD N/A |
48290DW | Series N/A 48200 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60200 lbf268000 N | C0 - Static Radial Rating N/A 111000 lbf493000 N | CAD N/A |
67388D | Series N/A 67300 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N | CAD N/A |
95499D | Series N/A 95000 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N | CAD N/A |
97500D | Series N/A 97000 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 5.9545 in151.244 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84500 lbf376000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N | CAD N/A |
HH231637D | Series N/A HH231600 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 257000 lbf1140000 N | C0 - Static Radial Rating N/A 302000 lbf1340000 N | CAD N/A |
74510D | Series N/A 74000 | d - Cone Bore N/A 5.1183 in130.005 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N | CAD N/A |
74512D | Series N/A 74000 | d - Cone Bore N/A 5.1250 in130.175 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N | CAD N/A |
67390D | Series N/A 67300 | d - Cone Bore N/A 5.2500 in133.350 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N | CAD N/A |
48393D | Series N/A 48300 | d - Cone Bore N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 3.0625 in77.788 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63600 lbf283000 N | C0 - Static Radial Rating N/A 122000 lbf542000 N | CAD N/A |