Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
H228649D | Series N/A H228600 | d - Cone Bore N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 lbf647000 N | C0 - Static Radial Rating N/A 237000 lbf1050000 N | CAD N/A |
74555D | Series N/A 74000 | d - Cone Bore N/A 5.5000 in139.700 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76700 lbf341000 N | C0 - Static Radial Rating N/A 127000 lbf567000 N | CAD N/A |
99587D | Series N/A 99000 | d - Cone Bore N/A 5.8750 in149.225 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N | CAD N/A |
81601D | Series N/A 81000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N | CAD N/A |
EE450600D | Series N/A 450000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 224000 lbf994000 N | C0 - Static Radial Rating N/A 333000 lbf1480000 N | CAD N/A |
HH234049D | Series N/A HH234000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 259000 lbf1150000 N | C0 - Static Radial Rating N/A 354000 lbf1580000 N | CAD N/A |
M231649D | Series N/A M231600 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84600 lbf377000 N | C0 - Static Radial Rating N/A 150000 lbf668000 N | CAD N/A |
H432549D | Series N/A H432500 | d - Cone Bore N/A 6.1250 in155.575 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 lbf632000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
EE217063D | Series N/A 217000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Double Cone Width N/A 4.9375 in125.413 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 lbf715000 N | C0 - Static Radial Rating N/A 237000 lbf1060000 N | CAD N/A |
EE280625D | Series N/A 280000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
46790D | Series N/A 46700 | d - Cone Bore N/A 6.5 in165.1 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68200 lbf303000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N | CAD N/A |
HM237542D | Series N/A HM237500 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
67790D | Series N/A 67700 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N | CAD N/A |
82680D | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
82680DG | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
82681D | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
82681DGW | Series N/A 82600 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf565000 N | C0 - Static Radial Rating N/A 220000 lbf979000 N | CAD N/A |
94704D | Series N/A 94000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N | CAD N/A |
94706D | Series N/A 94000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N | CAD N/A |
EE280700D | Series N/A 280000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
EE280700DG | Series N/A 280000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
EE280703DW | Series N/A 280000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N | CAD N/A |
EE91700D | Series N/A 91000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 110000 lbf490000 N | C0 - Static Radial Rating N/A 163000 lbf723000 N | CAD N/A |
HM237546D | Series N/A HM237500 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
HM237546DD | Series N/A HM237500 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |