Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
H239649D | Series N/A H239600 | d - Cone Bore N/A 7.3750 in187.325 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 356000 lbf1580000 N | CAD N/A |
M238849DW | Series N/A M238800 | d - Cone Bore N/A 7.3750 in187.325 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 225000 lbf999000 N | CAD N/A |
93751D | Series N/A 93000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93751DW | Series N/A 93000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
EE420750D | Series N/A 420000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
L540049D | Series N/A L540000 | d - Cone Bore N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 2.0626 in52.390 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47400 lbf211000 N | C0 - Static Radial Rating N/A 91800 lbf408000 N | CAD N/A |
93788D | Series N/A 93000 | d - Cone Bore N/A 7.8730 in199.974 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93800D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93800DGW | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93801D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
EE132081D | Series N/A 132000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf528000 N | C0 - Static Radial Rating N/A 202000 lbf900000 N | CAD N/A |
EE420800D | Series N/A 420000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
8976D | Series N/A 8900 | d - Cone Bore N/A 8.0060 in203.352 mm | B - Double Cone Width N/A 3.2188 in81.758 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 lbf428000 N | C0 - Static Radial Rating N/A 172000 lbf764000 N | CAD N/A |
67985D | Series N/A 67900 | d - Cone Bore N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95300 lbf424000 N | C0 - Static Radial Rating N/A 197000 lbf876000 N | CAD N/A |
H242649D | Series N/A H242600 | d - Cone Bore N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1350000 N | C0 - Static Radial Rating N/A 522000 lbf2320000 N | CAD N/A |
96851D | Series N/A 96000 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N | CAD N/A |
96851DW | Series N/A 96000 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N | CAD N/A |
EE130850D | Series N/A 130000 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
LM742749DW | Series N/A LM742700 | d - Cone Bore N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96600 lbf430000 N | C0 - Static Radial Rating N/A 200000 lbf892000 N | CAD N/A |
H244849D | Series N/A H244800 | d - Cone Bore N/A 8.6250 in219.075 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 lbf1450000 N | C0 - Static Radial Rating N/A 592000 lbf2630000 N | CAD N/A |
M244249DGW | Series N/A M244200 | d - Cone Bore N/A 8.6875 in220.663 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 156000 lbf695000 N | C0 - Static Radial Rating N/A 308000 lbf1370000 N | CAD N/A |
M244249DW | Series N/A M244200 | d - Cone Bore N/A 8.6875 in220.663 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 156000 lbf695000 N | C0 - Static Radial Rating N/A 308000 lbf1370000 N | CAD N/A |
M244249DXX | Series N/A M244200 | d - Cone Bore N/A 8.6875 in220.663 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf797000 N | C0 - Static Radial Rating N/A 308000 lbf1370000 N | CAD N/A |
EE130887D | Series N/A 130000 | d - Cone Bore N/A 8.875 in225.425 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE130888D | Series N/A 130000 | d - Cone Bore N/A 8.875 in225.425 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |