Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
M252338DW | Series N/A M252300 | d - Cone Bore N/A 9.8750 in250.825 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N | CAD N/A |
EE171000D | Series N/A 170000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 126000 lbf560000 N | C0 - Static Radial Rating N/A 231000 lbf1030000 N | CAD N/A |
EE738101D | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 319000 lbf1420000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N | CAD N/A |
EE738101DH | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 366000 lbf1630000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N | CAD N/A |
EE822101D | Series N/A 822000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 lbf1180000 N | C0 - Static Radial Rating N/A 392000 lbf1740000 N | CAD N/A |
HM252343D | Series N/A HM252300 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
M249748D | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
M249748DGW | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
M249748DW | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
M249749D | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
EE134102D | Series N/A 134000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf679000 N | C0 - Static Radial Rating N/A 299000 lbf1330000 N | CAD N/A |
EE221025D | Series N/A 220000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 lbf828000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N | CAD N/A |
EE221027D | Series N/A 220000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 lbf828000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N | CAD N/A |
EE435103D | Series N/A 435000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.1250 in155.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 253000 lbf1120000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
EE823103D | Series N/A 823000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 7.7500 in196.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 362000 lbf1610000 N | C0 - Static Radial Rating N/A 601000 lbf2670000 N | CAD N/A |
HM252347D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252348D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252348DW | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252349D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 475000 lbf2110000 N | CAD N/A |
EE275106D | Series N/A 275000 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
LM451349D | Series N/A LM451300 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N | CAD N/A |
LM451349DGW | Series N/A LM451300 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N | CAD N/A |
LM451349DW | Series N/A LM451300 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N | CAD N/A |
LM451349DWX | Series N/A LM451300 | d - Cone Bore N/A 10.5 in266.7 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 lbf864000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N | CAD N/A |
M252349D | Series N/A M252300 | d - Cone Bore N/A 10.6250 in269.875 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N | CAD N/A |