Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
M252349DW | Series N/A M252300 | d - Cone Bore N/A 10.6250 in269.875 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N | CAD N/A |
LM654640D | Series N/A LM654600 | d - Cone Bore N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N | CAD N/A |
89108D | Series N/A 89000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf463000 N | C0 - Static Radial Rating N/A 212000 lbf941000 N | CAD N/A |
EE275109D | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE275109DGW | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE275109DW | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE135111DGW | Series N/A 135000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N | CAD N/A |
EE135111DW | Series N/A 135000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N | CAD N/A |
EE722111D | Series N/A 722000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N | CAD N/A |
EE722112D | Series N/A 722000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N | CAD N/A |
HH255149D | Series N/A HH255100 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 9.6250 in244.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 588000 lbf2620000 N | C0 - Static Radial Rating N/A 1080000 lbf4820000 N | CAD N/A |
M652949DW | Series N/A M652900 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 411000 lbf1830000 N | CAD N/A |
89111D | Series N/A 89000 | d - Cone Bore N/A 11.0070 in279.578 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf463000 N | C0 - Static Radial Rating N/A 212000 lbf941000 N | CAD N/A |
LM654644D | Series N/A LM654600 | d - Cone Bore N/A 11.0070 in279.578 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N | CAD N/A |
EE128114D | Series N/A 128000 | d - Cone Bore N/A 11.0236 in279.999 mm | B - Double Cone Width N/A 8.1250 in206.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
LM654648DW | Series N/A LM654600 | d - Cone Bore N/A 11.2500 in285.750 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N | CAD N/A |
HM256847DWH | Series N/A HM256800 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N | CAD N/A |
M255449D | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N | CAD N/A |
M255449DW | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N | CAD N/A |
EE921150D | Series N/A 920000 | d - Cone Bore N/A 11.5000 in292.100 mm | B - Double Cone Width N/A 5.6250 in142.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 339000 lbf1510000 N | C0 - Static Radial Rating N/A 447000 lbf1990000 N | CAD N/A |
EE291176D | Series N/A 290000 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N | CAD N/A |
EE329118D | Series N/A 329000 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 243000 lbf1080000 N | C0 - Static Radial Rating N/A 462000 lbf2060000 N | CAD N/A |
HM256848DWH | Series N/A HM256800 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N | CAD N/A |
EE129119D | Series N/A 129000 | d - Cone Bore N/A 11.8100 in299.974 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N | CAD N/A |
EE129119DG | Series N/A 129000 | d - Cone Bore N/A 11.8100 in299.974 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N | CAD N/A |