Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
EE217063D | Series N/A 217000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Double Cone Width N/A 4.9375 in125.413 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 lbf715000 N | C0 - Static Radial Rating N/A 237000 lbf1060000 N | CAD N/A |
H228649D | Series N/A H228600 | d - Cone Bore N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 lbf647000 N | C0 - Static Radial Rating N/A 237000 lbf1050000 N | CAD N/A |
8576D | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf527000 N | C0 - Static Radial Rating N/A 240000 lbf1070000 N | CAD N/A |
8576DW | Series N/A 8500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf527000 N | C0 - Static Radial Rating N/A 240000 lbf1070000 N | CAD N/A |
94704D | Series N/A 94000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N | CAD N/A |
94706D | Series N/A 94000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N | CAD N/A |
EE161362D | Series N/A 160000 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N | CAD N/A |
EE161403D | Series N/A 160000 | d - Cone Bore N/A 14.0310 in356.387 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 123000 lbf548000 N | C0 - Static Radial Rating N/A 250000 lbf1110000 N | CAD N/A |
H432549D | Series N/A H432500 | d - Cone Bore N/A 6.1250 in155.575 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 lbf632000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
LM247748D | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
LM247748DGW | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
LM247748DW | Series N/A LM247700 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf567000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
HM237542D | Series N/A HM237500 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
HM237546D | Series N/A HM237500 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
HM237546DD | Series N/A HM237500 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
EE127094D | Series N/A 127000 | d - Cone Bore N/A 9.4970 in241.224 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 282000 lbf1250000 N | CAD N/A |
EE127097DW | Series N/A 127000 | d - Cone Bore N/A 9.5070 in241.478 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 282000 lbf1250000 N | CAD N/A |
93751D | Series N/A 93000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93751DW | Series N/A 93000 | d - Cone Bore N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93788D | Series N/A 93000 | d - Cone Bore N/A 7.8730 in199.974 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93800D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93800DGW | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93801D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
EE134102D | Series N/A 134000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf679000 N | C0 - Static Radial Rating N/A 299000 lbf1330000 N | CAD N/A |
HH231637D | Series N/A HH231600 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 257000 lbf1140000 N | C0 - Static Radial Rating N/A 302000 lbf1340000 N | CAD N/A |