Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
EE130901D | Series N/A 130000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE221027D | Series N/A 220000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 lbf828000 N | C0 - Static Radial Rating N/A 326000 lbf1450000 N | CAD N/A |
EE234157D | Series N/A 234000 | d - Cone Bore N/A 15.5 in393.7 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
EE234161D | Series N/A 234000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 451000 lbf2010000 N | CAD N/A |
H228649D | Series N/A H228600 | d - Cone Bore N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 lbf647000 N | C0 - Static Radial Rating N/A 237000 lbf1050000 N | CAD N/A |
LM263149D | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N | CAD N/A |
LM263149DW | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N | CAD N/A |
H432549D | Series N/A H432500 | d - Cone Bore N/A 6.1250 in155.575 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 lbf632000 N | C0 - Static Radial Rating N/A 257000 lbf1140000 N | CAD N/A |
LM761648DW | Series N/A LM761600 | d - Cone Bore N/A 13.4375 in341.313 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DGW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DWH | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 lbf1050000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
74510D | Series N/A 74000 | d - Cone Bore N/A 5.1183 in130.005 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N | CAD N/A |
93800D | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
93800DGW | Series N/A 93000 | d - Cone Bore N/A 8 in203.2 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 lbf731000 N | C0 - Static Radial Rating N/A 290000 lbf1290000 N | CAD N/A |
94706D | Series N/A 94000 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N | CAD N/A |
HM237542D | Series N/A HM237500 | d - Cone Bore N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
HM237546D | Series N/A HM237500 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 185000 lbf824000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N | CAD N/A |
EE217063D | Series N/A 217000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Double Cone Width N/A 4.9375 in125.413 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 lbf715000 N | C0 - Static Radial Rating N/A 237000 lbf1060000 N | CAD N/A |
868D | Series N/A 855 | d - Cone Bore N/A 4 in101.600 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N | CAD N/A |
EE130904D | Series N/A 130000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N | CAD N/A |
EE135111DGW | Series N/A 135000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N | CAD N/A |
EE135111DW | Series N/A 135000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 lbf873000 N | C0 - Static Radial Rating N/A 375000 lbf1670000 N | CAD N/A |
M652949DW | Series N/A M652900 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 411000 lbf1830000 N | CAD N/A |
LM258648DGW | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N | CAD N/A |