Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
78255D | Series N/A 78000 | d - Cone Bore N/A 2.5586 in64.988 mm | B - Double Cone Width N/A 2.5980 in65.989 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38400 lbf171000 N | C0 - Static Radial Rating N/A 43400 lbf193000 N | CAD N/A |
581D | Series N/A 575 | d - Cone Bore N/A 3 3/16 in80.963 mm | B - Double Cone Width N/A 3.1549 in80.134 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N | CAD N/A |
LM124449DW | Series N/A LM124400 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 2.8440 in72.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47000 lbf209000 N | C0 - Static Radial Rating N/A 85300 lbf379000 N | CAD N/A |
L540049D | Series N/A L540000 | d - Cone Bore N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 2.0626 in52.390 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47400 lbf211000 N | C0 - Static Radial Rating N/A 91800 lbf408000 N | CAD N/A |
52387D | Series N/A 52000 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N | CAD N/A |
52400D | Series N/A 52000 | d - Cone Bore N/A 4 in101.600 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N | CAD N/A |
M224749D | Series N/A M224700 | d - Cone Bore N/A 4.7500 in120.650 mm | B - Double Cone Width N/A 2.6875 in68.263 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54900 lbf244000 N | C0 - Static Radial Rating N/A 94900 lbf422000 N | CAD N/A |
688TD | Series N/A 675 | d - Cone Bore N/A 3.9453 in100.211 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56200 lbf250000 N | C0 - Static Radial Rating N/A 86700 lbf386000 N | CAD N/A |
48290DW | Series N/A 48200 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60200 lbf268000 N | C0 - Static Radial Rating N/A 111000 lbf493000 N | CAD N/A |
48393D | Series N/A 48300 | d - Cone Bore N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 3.0625 in77.788 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63600 lbf283000 N | C0 - Static Radial Rating N/A 122000 lbf542000 N | CAD N/A |
46790D | Series N/A 46700 | d - Cone Bore N/A 6.5 in165.1 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68200 lbf303000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N | CAD N/A |
767D | Series N/A 755 | d - Cone Bore N/A 3 1/2 in88.900 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N | CAD N/A |
74555D | Series N/A 74000 | d - Cone Bore N/A 5.5000 in139.700 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76700 lbf341000 N | C0 - Static Radial Rating N/A 127000 lbf567000 N | CAD N/A |
779D | Series N/A 775 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N | CAD N/A |
782D | Series N/A 775 | d - Cone Bore N/A 4.1250 in104.775 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N | CAD N/A |
71426D | Series N/A 71000 | d - Cone Bore N/A 4.25 in107.95 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N | CAD N/A |
71450D | Series N/A 71000 | d - Cone Bore N/A 4.5000 in114.300 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N | CAD N/A |
67388D | Series N/A 67300 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N | CAD N/A |
67390D | Series N/A 67300 | d - Cone Bore N/A 5.2500 in133.350 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N | CAD N/A |
97500D | Series N/A 97000 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 5.9545 in151.244 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84500 lbf376000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N | CAD N/A |
M231649D | Series N/A M231600 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84600 lbf377000 N | C0 - Static Radial Rating N/A 150000 lbf668000 N | CAD N/A |
74510D | Series N/A 74000 | d - Cone Bore N/A 5.1183 in130.005 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N | CAD N/A |
74512D | Series N/A 74000 | d - Cone Bore N/A 5.1250 in130.175 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N | CAD N/A |
81601D | Series N/A 81000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N | CAD N/A |
67790D | Series N/A 67700 | d - Cone Bore N/A 7.0000 in177.800 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N | CAD N/A |