Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
EE275109D | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE275109DGW | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE275109DW | Series N/A 275000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 198000 lbf883000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N | CAD N/A |
EE291176D | Series N/A 290000 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N | CAD N/A |
EE291200D | Series N/A 290000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N | CAD N/A |
EE291202D | Series N/A 290000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf887000 N | C0 - Static Radial Rating N/A 312000 lbf1390000 N | CAD N/A |
EE129119D | Series N/A 129000 | d - Cone Bore N/A 11.8100 in299.974 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N | CAD N/A |
EE129119DG | Series N/A 129000 | d - Cone Bore N/A 11.8100 in299.974 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N | CAD N/A |
EE129121D | Series N/A 129000 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N | CAD N/A |
EE129123D | Series N/A 129000 | d - Cone Bore N/A 12.0079 in305.001 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 lbf896000 N | C0 - Static Radial Rating N/A 401000 lbf1780000 N | CAD N/A |
EE126096D | Series N/A 126000 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 5.7500 in146.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 lbf907000 N | C0 - Static Radial Rating N/A 381000 lbf1690000 N | CAD N/A |
EE126096DGW | Series N/A 126000 | d - Cone Bore N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 5.7500 in146.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 lbf907000 N | C0 - Static Radial Rating N/A 381000 lbf1690000 N | CAD N/A |
LM761648DW | Series N/A LM761600 | d - Cone Bore N/A 13.4375 in341.313 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
LM761649DW | Series N/A LM761600 | d - Cone Bore N/A 13.5060 in343.052 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf915000 N | C0 - Static Radial Rating N/A 432000 lbf1920000 N | CAD N/A |
M249748D | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
M249748DGW | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
M249748DW | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
M249749D | Series N/A M249700 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 lbf914000 N | C0 - Static Radial Rating N/A 416000 lbf1850000 N | CAD N/A |
EE128114D | Series N/A 128000 | d - Cone Bore N/A 11.0236 in279.999 mm | B - Double Cone Width N/A 8.1250 in206.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N | CAD N/A |
LM263149D | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N | CAD N/A |
LM263149DW | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N | CAD N/A |
LM258648DGW | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N | CAD N/A |
LM258648DW | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N | CAD N/A |
LM258649D | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N | CAD N/A |
EE450600D | Series N/A 450000 | d - Cone Bore N/A 6.0000 in152.400 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 224000 lbf994000 N | C0 - Static Radial Rating N/A 333000 lbf1480000 N | CAD N/A |