Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
48920D | Series N/A | D - Cup Outer Diameter N/A 8.3125 in211.138 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
493D | Series N/A 495 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
493DC | Series N/A 495 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
493DCA | Series N/A 495 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
494DC | Series N/A 495 | D - Cup Outer Diameter N/A 5.5108 in139.974 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
523088D | Series N/A 520000 | D - Cup Outer Diameter N/A 30.8750 in784.225 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
523088DC | Series N/A 520000 | D - Cup Outer Diameter N/A 30.8750 in784.225 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
523088XD | Series N/A 520000 | D - Cup Outer Diameter N/A 30.8750 in784.225 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
526191CD | Series N/A 526000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
526191D | Series N/A 526000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
526191DC | Series N/A 526000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
52625DA | Series N/A 52000 | D - Cup Outer Diameter N/A 6.25 in158.750 mm | C - Double Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
52637D | Series N/A 52000 | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
52637DC | Series N/A 52000 | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
53376D | Series N/A 53000 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
53390D | Series N/A 53000 | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
533D | Series N/A 535 | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
533DC | Series N/A 535 | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
537103D | Series N/A | D - Cup Outer Diameter N/A 10.2500 in260.350 mm | C - Double Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
542291CD | Series N/A 542000 | D - Cup Outer Diameter N/A 29.0000 in736.600 mm | C - Double Cup Width N/A 4.5 in114.3 mm |
CAD
N/A ![]() |
543115D | Series N/A 543000 | D - Cup Outer Diameter N/A 11.3125 in287.338 mm | C - Double Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
543115DC | Series N/A 543000 | D - Cup Outer Diameter N/A 11.3125 in287.338 mm | C - Double Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
545142CD | Series N/A 545000 | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
552D | Series N/A 555 | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
552DC | Series N/A 555 | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |