The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
276 - 300 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

N/A 11.1250 in282.575 mm N/A 3.2500 in82.550 mm N/A
N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A
N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A
N/A 16.7500 in425.450 mm N/A 6.25 in158.750 mm N/A
N/A 16.7500 in425.450 mm N/A 6.25 in158.750 mm N/A
N/A 17.7500 in450.850 mm N/A 6.25 in158.750 mm N/A
N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A
N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A
N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A
N/A 19.5000 in495.300 mm N/A 5.7500 in146.050 mm N/A
N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A
N/A 5 in127 mm N/A 2.2450 in57.023 mm N/A
N/A 23.9970 in609.524 mm N/A 5.2500 in133.350 mm N/A
N/A 23.9970 in609.524 mm N/A 5.2500 in133.350 mm N/A
N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A
N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A
N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A
N/A 8.7500 in222.250 mm N/A 2.1250 in53.975 mm N/A
N/A 6.1250 in155.575 mm N/A 3.3750 in85.725 mm N/A
N/A 6.1250 in155.575 mm N/A 3.3750 in85.725 mm N/A
N/A 32.0000 in812.800 mm N/A 5.7500 in146.050 mm N/A
N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A
N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A
N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A
N/A 33.6584 in854.923 mm N/A 5.3504 in135.9 mm N/A
276 - 300 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »