Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
551 - 600 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

L432310DXX N/A 8.0938 in205.583 mm N/A 1.7626 in44.770 mm N/A CAD Icon (for items table)
L433710D N/A 8.5000 in215.900 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L476510CD N/A 27.2500 in692.150 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
L507914D N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A CAD Icon (for items table)
L507914DC N/A 3.625 in92.075 mm N/A 1.3437 in34.13 mm N/A CAD Icon (for items table)
L521910D N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
L521910DC N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
L521910DE N/A 5.7500 in146.050 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
L540010D N/A 10.000 in254 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L540010DC N/A 10.000 in254 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L555210D N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
L555210DC N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
L610510D N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L623110D N/A 6.000 in152.4 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L623110DC N/A 6.000 in152.4 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L624514D N/A 6.3750 in161.925 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
L713012DC N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A CAD Icon (for items table)
L713012DE N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A CAD Icon (for items table)
L713012DEV N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A CAD Icon (for items table)
L814710D N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L814710DC N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L860010CD N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A CAD Icon (for items table)
L882410CD N/A 35.4301 in899.925 mm N/A 6.5355 in166.002 mm N/A CAD Icon (for items table)
LL365310DC N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
LL365310XD N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
LL475010D N/A 24.5000 in622.300 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LL475011D N/A 24.5000 in622.300 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
LL537610D N/A 9.3125 in236.538 mm N/A 1.625 in41.275 mm N/A CAD Icon (for items table)
LL573710D N/A 23.5000 in596.900 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LL573710DC N/A 23.5000 in596.900 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LL579710D N/A 28.2500 in717.550 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
LL669810XD N/A 20.3750 in517.525 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
LL686910D N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LL686910DC N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LL687910D N/A 44.5000 in1130.300 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LL714610D N/A 4.1563 in105.570 mm N/A 0.9374 in23.810 mm N/A CAD Icon (for items table)
LL771911CD N/A 22.2500 in565.150 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
LL789810D N/A 79.0000 in2006.600 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
LL789910XD N/A 79.0000 in2006.600 mm N/A 4.875 in123.825 mm N/A CAD Icon (for items table)
LL889010D N/A 56.5000 in1435.100 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LL989310XD N/A 62.3750 in1584.325 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
LM114811D N/A 4.5625 in115.888 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
LM119311D N/A 5.3750 in136.525 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
LM121911D N/A 6.000 in152.4 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
LM122911D N/A 6.2500 in158.750 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
LM124410D N/A 6.5625 in166.688 mm N/A 2.8125 in71.438 mm N/A CAD Icon (for items table)
LM241110D N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LM241110DC N/A 10.875 in276.225 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LM249710CD N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
LM272210CD N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
551 - 600 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15