Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 718 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 33000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD
N/A 33000 N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A CAD
N/A 33800 N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A CAD
N/A 33800 N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A CAD
N/A 3400 N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A CAD
N/A 3400 N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A CAD
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 355 N/A 3.5480 in90.119 mm N/A 1.75 in44.45 mm N/A CAD
N/A 355 N/A 3.5480 in90.119 mm N/A 1.75 in44.45 mm N/A CAD
N/A 355 N/A 3.3458 in84.983 mm N/A 1.75 in44.45 mm N/A CAD
N/A 365 N/A 3.5427 in89.985 mm N/A 1.9665 in49.949 mm N/A CAD
N/A 365 N/A 3.5433 in90 mm N/A 1.6563 in42.070 mm N/A CAD
N/A 365 N/A 3.5433 in90 mm N/A 1.6563 in42.070 mm N/A CAD
N/A 365 N/A 3.5433 in90 mm N/A 1.6875 in42.863 mm N/A CAD
N/A 36600 N/A 7.6250 in193.675 mm N/A 2.125 in53.975 mm N/A CAD
N/A 36600 N/A 7.6250 in193.675 mm N/A 2.125 in53.975 mm N/A CAD
N/A 36900 N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A CAD
N/A 3700 N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A CAD
N/A 3700 N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A CAD
N/A 375 N/A 3.937 in100 mm N/A 1.5626 in39.69 mm N/A CAD
N/A 375 N/A 3.937 in100 mm N/A 1.5626 in39.69 mm N/A CAD
N/A 37000 N/A 6.25 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 37000 N/A 6.25 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 385 N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD
126 - 150 of 718 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »