Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 718 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

Sort by
N/A 37000 N/A 6.25 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 385 N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD
N/A 385 N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD
N/A 385 N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD
N/A 385 N/A 4.1250 in104.775 mm N/A 1.562 in39.675 mm N/A CAD
N/A 385 N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD
N/A 385 N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD
N/A 385 N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A CAD
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD
N/A 39500 N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A CAD
N/A 41000 N/A 2.9375 in74.613 mm N/A 1.6250 in41.275 mm N/A CAD
N/A 420000 N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A CAD
N/A 420000 N/A 14.5000 in368.300 mm N/A 5.25 in133.35 mm N/A CAD
N/A 420000 N/A 14.6250 in371.475 mm N/A 5.375 in136.525 mm N/A CAD
N/A 425000 N/A 29.9950 in761.873 mm N/A 8.75 in222.25 mm N/A CAD
N/A 42000 N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A CAD
N/A 42000 N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A CAD
N/A 426000 N/A 33.0000 in838.200 mm N/A 8.75 in222.25 mm N/A CAD
N/A 430000 N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A CAD
N/A 435 N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A CAD
N/A 435 N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A CAD
N/A 43000 N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 43000 N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A CAD
151 - 175 of 718 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »