Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

Sort by
N/A A4000 N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A CAD
N/A A2000 N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A CAD
N/A LL714600 N/A 4.1563 in105.570 mm N/A 0.9374 in23.810 mm N/A CAD
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A CAD
N/A 05000 N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A CAD
N/A 05000 N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A CAD
N/A 00000 N/A 1.5 in38.1 mm N/A 1 in25.4 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 1.2421 in31.549 mm N/A CAD
N/A 13800 N/A 2.5000 in63.500 mm N/A 1.25 in31.75 mm N/A CAD
N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD
N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD
N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD
N/A M84500 N/A 2.2500 in57.150 mm N/A 1.3125 in33.338 mm N/A CAD
N/A L507900 N/A 3.6250 in92.075 mm N/A 1.3437 in34.13 mm N/A CAD
N/A L507900 N/A 3.6250 in92.075 mm N/A 1.3437 in34.13 mm N/A CAD
N/A 22000 N/A 3.2500 in82.550 mm N/A 1.375 in34.925 mm N/A CAD
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD
N/A L305600 N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A CAD
N/A L610500 N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A CAD
N/A L814700 N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A CAD
1 - 25 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »