Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

Sort by
N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD
N/A 455 N/A 4.5000 in114.300 mm N/A 2.1875 in55.563 mm N/A CAD
N/A 55000 N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A CAD
N/A L116100 N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A CAD
N/A L116100 N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A CAD
N/A LM114800 N/A 4.5625 in115.888 mm N/A 2.0625 in52.388 mm N/A CAD
N/A 33000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD
N/A 33000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD
N/A 66000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD
N/A L116100 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD
N/A 385 N/A 4.7239 in119.987 mm N/A 1.9644 in49.896 mm N/A CAD
N/A 33000 N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A CAD
N/A 475 N/A 4.7244 in120 mm N/A 2.125 in53.975 mm N/A CAD
N/A 47400 N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A CAD
N/A 47400 N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A CAD
N/A 475 N/A 4.7244 in120 mm N/A 2.125 in53.975 mm N/A CAD
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 555 N/A 4.8750 in123.825 mm N/A 2.5000 in63.500 mm N/A CAD
N/A 555 N/A 4.8750 in123.825 mm N/A 2.5000 in63.500 mm N/A CAD
N/A 72000 N/A 4.8750 in123.825 mm N/A 2.1875 in55.563 mm N/A CAD
N/A L217800 N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A CAD
N/A L217800 N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A CAD
N/A L217800 N/A 4.8750 in123.825 mm N/A 2.125 in53.975 mm N/A CAD
N/A 27600 N/A 4.9375 in125.413 mm N/A 1.75 in44.45 mm N/A CAD
101 - 125 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »