Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

Sort by
N/A L814700 N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A CAD
N/A L814700 N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A CAD
N/A 17000 N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A CAD
N/A 21000 N/A 2.2500 in57.150 mm N/A 1.4375 in36.513 mm N/A CAD
N/A 26000 N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A CAD
N/A 26000 N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A CAD
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 15000 N/A 2.8750 in73.025 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 24000 N/A 2.6150 in66.421 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 14000 N/A 2.7170 in69.012 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 02800 N/A 3 in76.2 mm N/A 1.5000 in38.100 mm N/A CAD
N/A L623100 N/A 6.0000 in152.400 mm N/A 1.5000 in38.100 mm N/A CAD
N/A L623100 N/A 6.0000 in152.400 mm N/A 1.5000 in38.100 mm N/A CAD
N/A LM520300 N/A 5.7500 in146.050 mm N/A 1.5313 in38.895 mm N/A CAD
N/A L319200 N/A 5.1250 in130.175 mm N/A 1.5625 in39.688 mm N/A CAD
N/A L521900 N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A CAD
N/A L521900 N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 37000 N/A 6.25 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 37000 N/A 6.25 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD
N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD
26 - 50 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »