Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

Sort by
N/A A2000 N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A CAD
N/A A4000 N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 00000 N/A 1.5 in38.1 mm N/A 1 in25.4 mm N/A CAD
N/A 05000 N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A CAD
N/A 05000 N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 1.2421 in31.549 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD
N/A 21000 N/A 2.2500 in57.150 mm N/A 1.4375 in36.513 mm N/A CAD
N/A M84500 N/A 2.2500 in57.150 mm N/A 1.3125 in33.338 mm N/A CAD
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A CAD
N/A 17000 N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A CAD
N/A 13800 N/A 2.5000 in63.500 mm N/A 1.25 in31.75 mm N/A CAD
N/A 24000 N/A 2.6150 in66.421 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 14000 N/A 2.7170 in69.012 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 2500 N/A 2.7500 in69.850 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 2500 N/A 2.7500 in69.850 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 26000 N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A CAD
N/A 26000 N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A CAD
N/A 25000 N/A 2.8750 in73.025 mm N/A 1.3985 in35.522 mm N/A CAD
N/A 15000 N/A 2.8750 in73.025 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 41000 N/A 2.9375 in74.613 mm N/A 1.6250 in41.275 mm N/A CAD
1 - 25 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »