Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32224M | Series N/A 32224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 586000 N132000 lbf | C0 - Static Radial Rating N/A 831000 N187000 lbf | CAD N/A |
X32938M | Series N/A 32938 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89500 lbf | C0 - Static Radial Rating N/A 833000 N187000 lbf | CAD N/A |
X32032XM | Series N/A 32032XM | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 611000 N137000 lbf | C0 - Static Radial Rating N/A 867000 N195000 lbf | CAD N/A |
X30232M | Series N/A 30232 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 657000 N148000 lbf | C0 - Static Radial Rating N/A 868000 N195000 lbf | CAD N/A |
X32320M | Series N/A 32320M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 73.000 mm2.8740 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 621000 N140000 lbf | C0 - Static Radial Rating N/A 883000 N198000 lbf | CAD N/A |
JHH224333 | Series N/A HH224300 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 66.675 mm2.6250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 680000 N153000 lbf | C0 - Static Radial Rating N/A 906000 N204000 lbf | CAD N/A |
X33030M | Series N/A 33030 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 59 mm2.3228 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 949000 N213000 lbf | CAD N/A |
KJH429148 | Series N/A H429100 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 72.000 mm2.8346 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 654000 N147000 lbf | C0 - Static Radial Rating N/A 955000 N215000 lbf | CAD N/A |
X31326M | Series N/A 31326M | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 66.000 mm2.5984 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 691000 N155000 lbf | C0 - Static Radial Rating N/A 966000 N217000 lbf | CAD N/A |
X32226M | Series N/A 32226M | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 809000 N182000 lbf | C0 - Static Radial Rating N/A 982000 N221000 lbf | CAD N/A |
X32321M | Series N/A 32321M | d - Cone Bore N/A 105 mm4.1338 in | B - Cone Width N/A 77.000 mm3.0315 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 769000 N173000 lbf | C0 - Static Radial Rating N/A 989000 N222000 lbf | CAD N/A |
X30234 | Series N/A 30234 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 52 mm2.0472 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 780000 N175000 lbf | C0 - Static Radial Rating N/A 1000000 N225000 lbf | CAD N/A |
X32034XM | Series N/A 32034XM | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 610000 N137000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf | CAD N/A |
X32322M | Series N/A 32322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 760000 N171000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf | CAD N/A |
X31328X | Series N/A 31328X | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 70 mm2.7559 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 900000 N202000 lbf | C0 - Static Radial Rating N/A 1020000 N230000 lbf | CAD N/A |
JHM133449 | Series N/A HM133400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 69.850 mm2.7500 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 635000 N143000 lbf | C0 - Static Radial Rating N/A 1040000 N233000 lbf | CAD N/A |
X30236M | Series N/A 30236 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 52 mm2.0472 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 690000 N155000 lbf | C0 - Static Radial Rating N/A 1050000 N235000 lbf | CAD N/A |
X32940M | Series N/A 32940M | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 1050000 N235000 lbf | CAD N/A |
X32228M | Series N/A 32228 | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 68 mm2.6772 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 748000 N168000 lbf | C0 - Static Radial Rating N/A 1070000 N241000 lbf | CAD N/A |
X32944M | Series N/A 32944M | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 1090000 N245000 lbf | CAD N/A |
X32948M | Series N/A 32948 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 571000 N128000 lbf | C0 - Static Radial Rating N/A 1150000 N258000 lbf | CAD N/A |
X31330M | Series N/A 31330M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 75.000 mm2.9528 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 862000 N194000 lbf | C0 - Static Radial Rating N/A 1200000 N270000 lbf | CAD N/A |
X32230M | Series N/A 32230M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 73.000 mm2.8740 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 851000 N191000 lbf | C0 - Static Radial Rating N/A 1230000 N276000 lbf | CAD N/A |
X32036XM | Series N/A 32036XM | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 707000 N159000 lbf | C0 - Static Radial Rating N/A 1240000 N280000 lbf | CAD N/A |
JHM840449 | Series N/A HM840400 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 62 mm2.4409 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 N156000 lbf | C0 - Static Radial Rating N/A 1280000 N287000 lbf | CAD N/A |