Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
X30310M | Series N/A 30310M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 168000 N37800 lbf | C0 - Static Radial Rating N/A 150000 N33800 lbf |
CAD
N/A ![]() |
X31311M | Series N/A 31311M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 N38700 lbf | C0 - Static Radial Rating N/A 157000 N35300 lbf |
CAD
N/A ![]() |
JW5549 | Series N/A JW5500 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 N38700 lbf | C0 - Static Radial Rating N/A 175000 N39200 lbf |
CAD
N/A ![]() |
X32924 | Series N/A 32924 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 N38800 lbf | C0 - Static Radial Rating N/A 317000 N71200 lbf |
CAD
N/A ![]() |
X30311M | Series N/A 30311M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 190000 N42700 lbf |
CAD
N/A ![]() |
X32213 | Series N/A 32213 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 209000 N46900 lbf |
CAD
N/A ![]() |
X32924CM | Series N/A 32924C | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 177000 N39800 lbf | C0 - Static Radial Rating N/A 303000 N68100 lbf |
CAD
N/A ![]() |
JM612949 | Series N/A M612900 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 N40000 lbf | C0 - Static Radial Rating N/A 198000 N44500 lbf |
CAD
N/A ![]() |
X32924M | Series N/A 32924M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 N40300 lbf | C0 - Static Radial Rating N/A 308000 N69300 lbf |
CAD
N/A ![]() |
X30215 | Series N/A 30215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 181000 N40600 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf |
CAD
N/A ![]() |
XA30215M | Series N/A 30215M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 181000 N40600 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf |
CAD
N/A ![]() |
X32309M | Series N/A 32309M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 183000 N41000 lbf | C0 - Static Radial Rating N/A 171000 N38600 lbf |
CAD
N/A ![]() |
X31312M | Series N/A 31312M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 N41700 lbf | C0 - Static Radial Rating N/A 188000 N42200 lbf |
CAD
N/A ![]() |
X33015 | Series N/A 33015 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf |
CAD
N/A ![]() |
X32310 | Series N/A 32310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf |
CAD
N/A ![]() |
X32310M | Series N/A 32310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf |
CAD
N/A ![]() |
KJM716649 | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 191000 N43000 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A ![]() |
JM515648 | Series N/A M515600 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 42.500 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 270000 N60600 lbf |
CAD
N/A ![]() |
X33211 | Series N/A 33211 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf |
CAD
N/A ![]() |
XGA33211 | Series N/A 33211 | d - Cone Bore N/A 50.815 mm2.0006 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf |
CAD
N/A ![]() |
XLA33211 | Series N/A 33211 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf |
CAD
N/A ![]() |
X32017X | Series N/A 32017X | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf |
CAD
N/A ![]() |
XAA32017X | Series N/A 32017X | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf |
CAD
N/A ![]() |
X33116 | Series N/A 33116 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43400 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf |
CAD
N/A ![]() |
JD6549 | Series N/A JD6500 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43400 lbf | C0 - Static Radial Rating N/A 212000 N47700 lbf |
CAD
N/A ![]() |