Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
JLM67042 | Series N/A LM67000 | d - Cone Bore N/A 27.000 mm1.0630 in | B - Cone Width N/A 16.764 mm0.6600 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46700 N10500 lbf | C0 - Static Radial Rating N/A 44600 N10000 lbf |
CAD
N/A ![]() |
X30206CM | Series N/A 30206C | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 16 mm0.6299 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49300 N11100 lbf | C0 - Static Radial Rating N/A 51800 N11600 lbf |
CAD
N/A ![]() |
XFA30206CM | Series N/A 30206C | d - Cone Bore N/A 27.000 mm1.0630 in | B - Cone Width N/A 16 mm0.6299 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49300 N11100 lbf | C0 - Static Radial Rating N/A 51800 N11600 lbf |
CAD
N/A ![]() |
X32204 | Series N/A 32204 | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49500 N11100 lbf | C0 - Static Radial Rating N/A 43000 N9660 lbf |
CAD
N/A ![]() |
X32205 | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf |
CAD
N/A ![]() |
X32205M | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf |
CAD
N/A ![]() |
JL69345 | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69348 | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349 | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349A | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349AX | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349H | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349P | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
X30305M | Series N/A 30305M | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53800 N12100 lbf | C0 - Static Radial Rating N/A 49600 N11200 lbf |
CAD
N/A ![]() |
X32304M | Series N/A 32304M | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55200 N12400 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
X32008XM | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A ![]() |
X32008XMSA | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A ![]() |
X32007X | Series N/A 32007X | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56500 N12700 lbf | C0 - Static Radial Rating N/A 57600 N12900 lbf |
CAD
N/A ![]() |
J16154 | Series N/A 16000 | d - Cone Bore N/A 39.000 mm1.5354 in | B - Cone Width N/A 20.638 mm0.8125 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56600 N12700 lbf | C0 - Static Radial Rating N/A 65800 N14800 lbf |
CAD
N/A ![]() |
X30207 | Series N/A 30207 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60600 N13600 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf |
CAD
N/A ![]() |
X30207M | Series N/A 30207 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60600 N13600 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf |
CAD
N/A ![]() |
KJLM102948 | Series N/A LM102900 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 19.800 mm0.7795 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61500 N13800 lbf | C0 - Static Radial Rating N/A 81800 N18400 lbf |
CAD
N/A ![]() |
X32206M | Series N/A 32206M | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64100 N14400 lbf | C0 - Static Radial Rating N/A 71900 N16200 lbf |
CAD
N/A ![]() |
X33205 | Series N/A 33205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65400 N14700 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf |
CAD
N/A ![]() |
X32008X | Series N/A 32008X | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A ![]() |