Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X30314 | Series N/A 30314 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 233000 N52300 lbf | C0 - Static Radial Rating N/A 276000 N62000 lbf | CAD N/A |
X30314M | Series N/A 30314M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56500 lbf | C0 - Static Radial Rating N/A 276000 N62000 lbf | CAD N/A |
X31314M | Series N/A 31314M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56800 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf | CAD N/A |
X32021X | Series N/A 32021X | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
X32021XM | Series N/A 32021XM | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
X32021XSA | Series N/A 32021X | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
X33211 | Series N/A 33211 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
XGA32021X | Series N/A 32021X | d - Cone Bore N/A 106.000 mm4.1732 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
XGA33211 | Series N/A 33211 | d - Cone Bore N/A 50.815 mm2.0006 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
JW7049 | Series N/A JW7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.500 mm1.3976 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 241000 N54200 lbf | C0 - Static Radial Rating N/A 257000 N57800 lbf | CAD N/A |
JHM807045 | Series N/A HM807000 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 203000 N45700 lbf | C0 - Static Radial Rating N/A 223000 N50200 lbf | CAD N/A |
JM624649 | Series N/A M624600 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55500 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf | CAD N/A |
X30221M | Series N/A 30221M | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 407000 N91400 lbf | CAD N/A |
X32217 | Series N/A 32217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
X32217M | Series N/A 32217M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
X32309M | Series N/A 32309M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 183000 N41000 lbf | C0 - Static Radial Rating N/A 171000 N38600 lbf | CAD N/A |
X33016M | Series N/A 33016 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47100 lbf | C0 - Static Radial Rating N/A 315000 N70900 lbf | CAD N/A |
X33017 | Series N/A 33017 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 343000 N77100 lbf | CAD N/A |
XA32217M | Series N/A 32217M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65300 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
X30315 | Series N/A 30315 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf | CAD N/A |
X30315M | Series N/A 30315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf | CAD N/A |
X31315M | Series N/A 31315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 N55800 lbf | C0 - Static Radial Rating N/A 278000 N62500 lbf | CAD N/A |
X33114 | Series N/A 33114 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52800 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf | CAD N/A |
X33114M | Series N/A 33114M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48200 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf | CAD N/A |
X33115 | Series N/A 33115 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 N46000 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf | CAD N/A |