Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JH307749H | Series N/A H307700 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf | CAD N/A |
JP24049 | Series N/A JP24000 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N99000 lbf | C0 - Static Radial Rating N/A 808000 N182000 lbf | CAD N/A |
X30316M | Series N/A 30316M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75200 lbf | C0 - Static Radial Rating N/A 381000 N85600 lbf | CAD N/A |
X31316M | Series N/A 31316 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72100 lbf | C0 - Static Radial Rating N/A 312000 N70100 lbf | CAD N/A |
X33018 | Series N/A 33018 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 293000 N65900 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf | CAD N/A |
X33019 | Series N/A 33019 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 246000 N55300 lbf | C0 - Static Radial Rating N/A 378000 N85100 lbf | CAD N/A |
X33020 | Series N/A 33020 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf | CAD N/A |
XAA33019 | Series N/A 33019 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 246000 N55300 lbf | C0 - Static Radial Rating N/A 378000 N85100 lbf | CAD N/A |
X33020M | Series N/A 33020 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf | CAD N/A |
JH913848 | Series N/A H913800 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 39.688 mm1.5625 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 273000 N61300 lbf | C0 - Static Radial Rating N/A 256000 N57500 lbf | CAD N/A |
JHM720249 | Series N/A HM720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf | CAD N/A |
JT9049 | Series N/A JT9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
KJHM720249 | Series N/A HM720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf | CAD N/A |
KJT9049 | Series N/A JT9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
X30224M | Series N/A 30224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 N89100 lbf | C0 - Static Radial Rating N/A 508000 N114000 lbf | CAD N/A |
X32218M | Series N/A 32218M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 370000 N83200 lbf | C0 - Static Radial Rating N/A 406000 N91200 lbf | CAD N/A |
X32310 | Series N/A 32310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf | CAD N/A |
X32310M | Series N/A 32310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf | CAD N/A |
JW8049 | Series N/A JW8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70300 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
X30317M | Series N/A 30317M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70500 lbf | C0 - Static Radial Rating N/A 346000 N77700 lbf | CAD N/A |
X31317M | Series N/A 31317 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 308000 N69300 lbf | C0 - Static Radial Rating N/A 366000 N82300 lbf | CAD N/A |
X33117 | Series N/A 33117 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 254000 N57100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
X33213 | Series N/A 33213 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 262000 N58900 lbf | C0 - Static Radial Rating N/A 280000 N62900 lbf | CAD N/A |
X33214 | Series N/A 33214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 314000 N70700 lbf | CAD N/A |
X33215 | Series N/A 33215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf | CAD N/A |