Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33215M | Series N/A 33215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf | CAD N/A |
JF7049 | Series N/A JF7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 360000 N80800 lbf | CAD N/A |
JF7049A | Series N/A JF7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 360000 N80800 lbf | CAD N/A |
X30228M | Series N/A 30228M | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 502000 N113000 lbf | C0 - Static Radial Rating N/A 649000 N146000 lbf | CAD N/A |
JM515648 | Series N/A M515600 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 42.500 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 270000 N60600 lbf | CAD N/A |
X30318M | Series N/A 30318 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 406000 N91300 lbf | C0 - Static Radial Rating N/A 429000 N96500 lbf | CAD N/A |
X31318M | Series N/A 31318M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf | CAD N/A |
X32219 | Series N/A 32219 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 316000 N71100 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
X32219M | Series N/A 32219M | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
X32311 | Series N/A 32311 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 228000 N51200 lbf | C0 - Static Radial Rating N/A 265000 N59700 lbf | CAD N/A |
X33021 | Series N/A 33021 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65400 lbf | C0 - Static Radial Rating N/A 449000 N101000 lbf | CAD N/A |
XAA32219M | Series N/A 32219M | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
JHM318448 | Series N/A HM318400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf | CAD N/A |
JHM318448A | Series N/A HM318400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf | CAD N/A |
JM738249 | Series N/A M738200 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 407000 N91500 lbf | C0 - Static Radial Rating N/A 807000 N181000 lbf | CAD N/A |
JM738249A | Series N/A M738200 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 407000 N91500 lbf | C0 - Static Radial Rating N/A 807000 N181000 lbf | CAD N/A |
JM734445 | Series N/A M734400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
JM734449 | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
JM734449A | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 710000 N160000 lbf | CAD N/A |
JM734449V | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 460000 N103000 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
JM736149 | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf | CAD N/A |
JM736149A | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf | CAD N/A |
JM736149AA | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf | CAD N/A |
X30230M | Series N/A 30230M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 565000 N127000 lbf | C0 - Static Radial Rating N/A 735000 N165000 lbf | CAD N/A |
X30319M | Series N/A 30319 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90800 lbf | C0 - Static Radial Rating N/A 492000 N111000 lbf | CAD N/A |