Batch CAD Cart (0)
  • Cart is empty
376 - 400 of 473 | Results Per Page | View | Unit of Measure
« 16 17 18 19 
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 33022 N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD
N/A 33022 N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD
N/A 30232 N/A 160 mm6.2992 in N/A 48 mm1.8898 in N/A 657000 N148000 lbf N/A 868000 N195000 lbf N/A CAD
N/A 32030XM N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 443000 N99500 lbf N/A 730000 N164000 lbf N/A CAD
N/A 32313M N/A 65 mm2.5591 in N/A 48 mm1.8898 in N/A 320000 N72000 lbf N/A 388000 N87200 lbf N/A CAD
N/A 33024M N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD
N/A 33024 N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD
N/A 33217 N/A 85 mm3.3465 in N/A 49.000 mm1.9291 in N/A 416000 N93600 lbf N/A 483000 N109000 lbf N/A CAD
N/A 30322 N/A 110 mm4.3307 in N/A 50 mm1.9685 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A CAD
N/A 32221 N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD
N/A 32221M N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 472000 N106000 lbf N/A 516000 N116000 lbf N/A CAD
N/A 32221 N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD
N/A H415600 N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A CAD
N/A H415600 N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A CAD
N/A 31320X N/A 100 mm3.937 in N/A 51 mm2.0079 in N/A 441000 N99100 lbf N/A 526000 N118000 lbf N/A CAD
N/A 32032 N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 516000 N116000 lbf N/A 801000 N180000 lbf N/A CAD
N/A 32032XM N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 611000 N137000 lbf N/A 867000 N195000 lbf N/A CAD
N/A 32314C N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 366000 N82300 lbf N/A 448000 N101000 lbf N/A CAD
N/A 32314 N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 434000 N97500 lbf N/A 448000 N101000 lbf N/A CAD
N/A 32940M N/A 200 mm7.874 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1050000 N235000 lbf N/A CAD
N/A 32944M N/A 220 mm8.6614 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1090000 N245000 lbf N/A CAD
N/A 32948 N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 571000 N128000 lbf N/A 1150000 N258000 lbf N/A CAD
N/A 30234 N/A 170 mm6.6929 in N/A 52 mm2.0472 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A CAD
N/A 30236 N/A 180 mm7.0866 in N/A 52 mm2.0472 in N/A 690000 N155000 lbf N/A 1050000 N235000 lbf N/A CAD
N/A 32222M N/A 110 mm4.3307 in N/A 53.000 mm2.0866 in N/A 493000 N111000 lbf N/A 668000 N150000 lbf N/A CAD
376 - 400 of 473 | Results Per Page | View | Unit of Measure
« 16 17 18 19