Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 473 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A JP8000 N/A 80 mm3.1496 in N/A 22.500 mm0.8858 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD
N/A JP9000 N/A 90 mm3.5433 in N/A 22.500 mm0.8858 in N/A 128000 N28800 lbf N/A 155000 N34900 lbf N/A CAD
N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD
N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD
N/A LM710900 N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 128000 N28800 lbf N/A 139000 N31300 lbf N/A CAD
N/A 30213M N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 164000 N36900 lbf N/A 158000 N35500 lbf N/A CAD
N/A 30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD
N/A 31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD
N/A 32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD
N/A 32012X N/A 60 mm2.3622 in N/A 23.000 mm0.9055 in N/A 115000 N25800 lbf N/A 132000 N29600 lbf N/A CAD
N/A 32012XM N/A 60 mm2.3622 in N/A 23.000 mm0.9055 in N/A 115000 N25800 lbf N/A 132000 N29600 lbf N/A CAD
N/A 32013X N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD
N/A 32207 N/A 35 mm1.3780 in N/A 23.000 mm0.9055 in N/A 74900 N16800 lbf N/A 82300 N18500 lbf N/A CAD
N/A 32208 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 95900 N21600 lbf N/A 86500 N19400 lbf N/A CAD
N/A 32208M N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 105000 N23500 lbf N/A 98000 N22000 lbf N/A CAD
N/A 32209 N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD
N/A 32209M N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD
N/A 32209 N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD
N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD
N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 118000 N26600 lbf N/A 118000 N26500 lbf N/A CAD
N/A 32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD
N/A 32013X N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD
N/A 32013XM N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD
N/A 32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD
N/A 32013X N/A 65 mm2.5591 in N/A 23.000 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD
76 - 100 of 473 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »