This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
276 - 300 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 90 mm3.5433 in N/A 46.038 mm1.8125 in N/A 383000 N86100 lbf N/A 392000 N88100 lbf N/A
N/A 90 mm3.5433 in N/A 57.531 mm2.2650 in N/A 534000 N120000 lbf N/A 692000 N156000 lbf N/A
N/A 90 mm3.5433 in N/A 65.500 mm2.5787 in N/A 578000 N130000 lbf N/A 692000 N156000 lbf N/A
N/A 90 mm3.5433 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A
N/A 90 mm3.5433 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A
N/A 90 mm3.5433 in N/A 34.000 mm1.3386 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A
N/A 90 mm3.5433 in N/A 34.000 mm1.3386 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A
N/A 90 mm3.5433 in N/A 22.500 mm0.8858 in N/A 128000 N28800 lbf N/A 155000 N34900 lbf N/A
N/A 90 mm3.5433 in N/A 40.000 mm1.5748 in N/A 298000 N67100 lbf N/A 386000 N86800 lbf N/A
N/A 90 mm3.5433 in N/A 40.000 mm1.5748 in N/A 298000 N67100 lbf N/A 386000 N86800 lbf N/A
N/A 90 mm3.5433 in N/A 30.000 mm1.1811 in N/A 240000 N54100 lbf N/A 295000 N66200 lbf N/A
N/A 90 mm3.5433 in N/A 43 mm1.6929 in N/A 406000 N91300 lbf N/A 429000 N96500 lbf N/A
N/A 90 mm3.5433 in N/A 43 mm1.6929 in N/A 324000 N72800 lbf N/A 421000 N94600 lbf N/A
N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
N/A 90 mm3.5433 in N/A 40.000 mm1.5748 in N/A 370000 N83200 lbf N/A 406000 N91200 lbf N/A
N/A 90 mm3.5433 in N/A 64.000 mm2.5197 in N/A 622000 N140000 lbf N/A 683000 N153000 lbf N/A
N/A 90 mm3.5433 in N/A 39 mm1.5354 in N/A 293000 N65900 lbf N/A 377000 N84700 lbf N/A
N/A 90 mm3.5433 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 447000 N100000 lbf N/A
N/A 90 mm3.5433 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 447000 N100000 lbf N/A
N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
N/A 95 mm3.7402 in N/A 46.000 mm1.8110 in N/A 354000 N79700 lbf N/A 506000 N114000 lbf N/A
N/A 95 mm3.7402 in N/A 20.000 mm0.7874 in N/A 98400 N22100 lbf N/A 133000 N29900 lbf N/A
N/A 95 mm3.7402 in N/A 34.000 mm1.3386 in N/A 215000 N48300 lbf N/A 316000 N71100 lbf N/A
N/A 95 mm3.7402 in N/A 22.500 mm0.8858 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
276 - 300 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »