Timken®Tapered Roller Bearings - Single Cones - Metric
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Bore Size (mm)
Bore Size (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|
| JM734449V | Bore (d) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 44.500 mm1.7520 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460000 N103000 lbf | Static Radial Load Rating (C0) N/A 759000 N171000 lbf |
CAD
N/A
|
| JP17049 | Bore (d) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 N56700 lbf | Static Radial Load Rating (C0) N/A 436000 N98100 lbf |
CAD
N/A
|
| KJP17049 | Bore (d) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 N56700 lbf | Static Radial Load Rating (C0) N/A 436000 N98100 lbf |
CAD
N/A
|
| X30234 | Bore (d) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 52 mm2.0472 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 780000 N175000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf |
CAD
N/A
|
| X32034XM | Bore (d) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 57 mm2.2441 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 610000 N137000 lbf | Static Radial Load Rating (C0) N/A 1020000 N229000 lbf |
CAD
N/A
|
| X32234M | Bore (d) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1110000 N250000 lbf | Static Radial Load Rating (C0) N/A 1750000 N394000 lbf |
CAD
N/A
|
| X32934M | Bore (d) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 348000 N78300 lbf | Static Radial Load Rating (C0) N/A 637000 N143000 lbf |
CAD
N/A
|
| JM736149 | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 409000 N92000 lbf | Static Radial Load Rating (C0) N/A 786000 N177000 lbf |
CAD
N/A
|
| JM736149A | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 409000 N92000 lbf | Static Radial Load Rating (C0) N/A 786000 N177000 lbf |
CAD
N/A
|
| JM736149AA | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 409000 N92000 lbf | Static Radial Load Rating (C0) N/A 786000 N177000 lbf |
CAD
N/A
|
| JP18049 | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 30.000 mm1.1811 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 239000 N53600 lbf | Static Radial Load Rating (C0) N/A 409000 N92000 lbf |
CAD
N/A
|
| X30236M | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 52 mm2.0472 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 690000 N155000 lbf | Static Radial Load Rating (C0) N/A 1050000 N235000 lbf |
CAD
N/A
|
| X32036XM | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 64.000 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 707000 N159000 lbf | Static Radial Load Rating (C0) N/A 1240000 N280000 lbf |
CAD
N/A
|
| X32236 | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 86 mm3.3858 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1140000 N255000 lbf | Static Radial Load Rating (C0) N/A 1900000 N427000 lbf |
CAD
N/A
|
| X32936M | Bore (d) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 403000 N90600 lbf | Static Radial Load Rating (C0) N/A 795000 N179000 lbf |
CAD
N/A
|
| JM241538 | Bore (d) N/A 189.949 mm7.4783 in | Inner Ring Width (B) N/A 60.000 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| JM241538 | Bore (d) N/A 189.949 mm7.4783 in | Inner Ring Width (B) N/A 60.000 mm2.3622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| JM738249 | Bore (d) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 44.000 mm1.7323 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 407000 N91500 lbf | Static Radial Load Rating (C0) N/A 807000 N181000 lbf |
CAD
N/A
|
| JM738249A | Bore (d) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 44.000 mm1.7323 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 407000 N91500 lbf | Static Radial Load Rating (C0) N/A 807000 N181000 lbf |
CAD
N/A
|
| X30238 | Bore (d) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 55 mm2.1654 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1050000 N237000 lbf | Static Radial Load Rating (C0) N/A 1390000 N312000 lbf |
CAD
N/A
|
| X32038XM | Bore (d) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 64.000 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 719000 N162000 lbf | Static Radial Load Rating (C0) N/A 1290000 N290000 lbf |
CAD
N/A
|
| X32238 | Bore (d) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 92 mm3.622 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1700000 N383000 lbf | Static Radial Load Rating (C0) N/A 2210000 N496000 lbf |
CAD
N/A
|
| X32938M | Bore (d) N/A 190 mm7.4803 in | Inner Ring Width (B) N/A 45 mm1.7717 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 398000 N89500 lbf | Static Radial Load Rating (C0) N/A 833000 N187000 lbf |
CAD
N/A
|
| JHM840449 | Bore (d) N/A 200 mm7.874 in | Inner Ring Width (B) N/A 62 mm2.4409 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 695000 N156000 lbf | Static Radial Load Rating (C0) N/A 1280000 N287000 lbf |
CAD
N/A
|
| JHM840449A | Bore (d) N/A 200 mm7.874 in | Inner Ring Width (B) N/A 62 mm2.4409 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 695000 N156000 lbf | Static Radial Load Rating (C0) N/A 1280000 N287000 lbf |
CAD
N/A
|