Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
51 - 100 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD Icon (for items table)
X31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD Icon (for items table)
X32008X N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 65800 N14800 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
X32008XM N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
X32008XMSA N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
X32208 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 95900 N21600 lbf N/A 86500 N19400 lbf N/A CAD Icon (for items table)
X32208M N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 105000 N23500 lbf N/A 98000 N22000 lbf N/A CAD Icon (for items table)
X32308 N/A 40 mm1.5748 in N/A 33.000 mm1.2992 in N/A 133000 N30000 lbf N/A 150000 N33700 lbf N/A CAD Icon (for items table)
X33108 N/A 40 mm1.5748 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD Icon (for items table)
X33208 N/A 40 mm1.5748 in N/A 32.000 mm1.2598 in N/A 143000 N32200 lbf N/A 144000 N32400 lbf N/A CAD Icon (for items table)
XAA32008X N/A 40 mm1.5748 in N/A 19.000 mm0.7480 in N/A 65800 N14800 lbf N/A 71600 N16100 lbf N/A CAD Icon (for items table)
XAA33108 N/A 40 mm1.5748 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A CAD Icon (for items table)
XBA32308-B N/A 40 mm1.5748 in N/A 33.500 mm1.3189 in N/A 157000 N35300 lbf N/A 160000 N36100 lbf N/A CAD Icon (for items table)
XGA33210 N/A 40 mm1.5748 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
X32308NM N/A 40 mm1.5748 in N/A 33.000 mm1.2992 in N/A 133000 N30000 lbf N/A 150000 N33700 lbf N/A CAD Icon (for items table)
X30308M N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD Icon (for items table)
X31308M N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD Icon (for items table)
XGA33210M N/A 40 mm1.5748 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
JW4549 N/A 45 mm1.7717 in N/A 26.500 mm1.0433 in N/A 118000 N26600 lbf N/A 114000 N25600 lbf N/A CAD Icon (for items table)
KJLM102948 N/A 45 mm1.7717 in N/A 19.800 mm0.7795 in N/A 61500 N13800 lbf N/A 81800 N18400 lbf N/A CAD Icon (for items table)
X30209M N/A 45 mm1.7717 in N/A 19.000 mm0.7480 in N/A 94800 N21300 lbf N/A 89000 N20000 lbf N/A CAD Icon (for items table)
X30309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD Icon (for items table)
X31309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 125000 N28200 lbf N/A 113000 N25400 lbf N/A CAD Icon (for items table)
X32009X N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
X32009XM N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 66400 N14900 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
X32209 N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD Icon (for items table)
X32209M N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD Icon (for items table)
X32209N N/A 45 mm1.7717 in N/A 23.000 mm0.9055 in N/A 104000 N23300 lbf N/A 98700 N22200 lbf N/A CAD Icon (for items table)
X32309M N/A 45 mm1.7717 in N/A 36 mm1.4173 in N/A 183000 N41000 lbf N/A 171000 N38600 lbf N/A CAD Icon (for items table)
X33109 N/A 45 mm1.7717 in N/A 26.000 mm1.0236 in N/A 113000 N25300 lbf N/A 119000 N26800 lbf N/A CAD Icon (for items table)
X33209 N/A 45 mm1.7717 in N/A 32.000 mm1.2598 in N/A 149000 N33400 lbf N/A 155000 N34800 lbf N/A CAD Icon (for items table)
XAA32009X N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
XAB-32009X N/A 45 mm1.7717 in N/A 20.000 mm0.7874 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table)
XFA30309M N/A 47.500 mm1.8701 in N/A 25.000 mm0.9843 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD Icon (for items table)
JLM104942A N/A 48.600 mm1.9134 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JHM807045 N/A 50 mm1.9685 in N/A 36 mm1.4173 in N/A 203000 N45700 lbf N/A 223000 N50200 lbf N/A CAD Icon (for items table)
JLM104945 N/A 50 mm1.9685 in N/A 27.700 mm1.0906 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104946 N/A 50 mm1.9685 in N/A 23.993 mm0.9446 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104948 N/A 50 mm1.9685 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM704649 N/A 50 mm1.9685 in N/A 22.000 mm0.8661 in N/A 96500 N21700 lbf N/A 104000 N23500 lbf N/A CAD Icon (for items table)
JM205149 N/A 50 mm1.9685 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149A N/A 50 mm1.9685 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149AS N/A 50 mm1.9685 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JW5049 N/A 50 mm1.9685 in N/A 29.000 mm1.1417 in N/A 142000 N31800 lbf N/A 138000 N31000 lbf N/A CAD Icon (for items table)
KJLM704649H N/A 50 mm1.9685 in N/A 22.000 mm0.8661 in N/A 96500 N21700 lbf N/A 104000 N23500 lbf N/A CAD Icon (for items table)
X30210 N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
X30310 N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 142000 N31900 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
X30310M N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 168000 N37800 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
X31310M N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 147000 N33100 lbf N/A 132000 N29700 lbf N/A CAD Icon (for items table)
X32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
51 - 100 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »