Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
101 - 150 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X32010XM N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 69800 N15700 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
X32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
X32310 N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table)
X33010 N/A 50 mm1.9685 in N/A 24.000 mm0.9449 in N/A 95500 N21500 lbf N/A 112000 N25300 lbf N/A CAD Icon (for items table)
X33110 N/A 50 mm1.9685 in N/A 26.000 mm1.0236 in N/A 115000 N25800 lbf N/A 125000 N28100 lbf N/A CAD Icon (for items table)
X33210 N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
XA32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 118000 N26600 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
XAA32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAB-32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAD32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XAE32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table)
XLA33211 N/A 50 mm1.9685 in N/A 33.500 mm1.3189 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
X30210UM N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A CAD Icon (for items table)
X30210UM N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A CAD Icon (for items table)
X32310M N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table)
X33210M N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
XGA33211 N/A 50.815 mm2.0006 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
XGA30210 N/A 52.000 mm2.0472 in N/A 20.000 mm0.7874 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
JH307749 N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table)
JH307749H N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table)
JLM506848E N/A 55 mm2.1654 in N/A 26.000 mm1.0236 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849A N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JM207049 N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JM207049A N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JW5549 N/A 55 mm2.1654 in N/A 31.000 mm1.2205 in N/A 172000 N38700 lbf N/A 175000 N39200 lbf N/A CAD Icon (for items table)
X30211M N/A 55 mm2.1654 in N/A 21.000 mm0.8268 in N/A 107000 N24000 lbf N/A 122000 N27400 lbf N/A CAD Icon (for items table)
X30311M N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 174000 N39100 lbf N/A 190000 N42700 lbf N/A CAD Icon (for items table)
X31311M N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 172000 N38700 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table)
X32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
X32211 N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 121000 N27200 lbf N/A 141000 N31600 lbf N/A CAD Icon (for items table)
X32211M N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 143000 N32200 lbf N/A 141000 N31600 lbf N/A CAD Icon (for items table)
X32311 N/A 55 mm2.1654 in N/A 43 mm1.6929 in N/A 228000 N51200 lbf N/A 265000 N59700 lbf N/A CAD Icon (for items table)
X33011 N/A 55 mm2.1654 in N/A 27.000 mm1.0630 in N/A 118000 N26500 lbf N/A 141000 N31700 lbf N/A CAD Icon (for items table)
X33111 N/A 55 mm2.1654 in N/A 30.000 mm1.1811 in N/A 158000 N35500 lbf N/A 166000 N37200 lbf N/A CAD Icon (for items table)
X33211 N/A 55 mm2.1654 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
XAA32011X N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
XGB-33212 N/A 55 mm2.1654 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD Icon (for items table)
X32011XM N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
X32311G N/A 55 mm2.1654 in N/A 43 mm1.6929 in N/A 228000 N51200 lbf N/A 265000 N59700 lbf N/A CAD Icon (for items table)
JF6049 N/A 60 mm2.3622 in N/A 39 mm1.5354 in N/A 274000 N61500 lbf N/A 279000 N62800 lbf N/A CAD Icon (for items table)
JLM508748 N/A 60 mm2.3622 in N/A 24.000 mm0.9449 in N/A 97600 N21900 lbf N/A 135000 N30400 lbf N/A CAD Icon (for items table)
JN6049 N/A 60 mm2.3622 in N/A 46.000 mm1.8110 in N/A 252000 N56700 lbf N/A 348000 N78300 lbf N/A CAD Icon (for items table)
JP6049 N/A 60 mm2.3622 in N/A 20.000 mm0.7874 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table)
JW6049 N/A 60 mm2.3622 in N/A 33.500 mm1.3189 in N/A 204000 N45800 lbf N/A 210000 N47100 lbf N/A CAD Icon (for items table)
X30212 N/A 60 mm2.3622 in N/A 22.000 mm0.8661 in N/A 107000 N24100 lbf N/A 117000 N26200 lbf N/A CAD Icon (for items table)
X30212CM N/A 60 mm2.3622 in N/A 22.000 mm0.8661 in N/A 120000 N27000 lbf N/A 137000 N30700 lbf N/A CAD Icon (for items table)
X30312 N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 201000 N45300 lbf N/A 221000 N49800 lbf N/A CAD Icon (for items table)
X30312M N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 218000 N49000 lbf N/A 221000 N49800 lbf N/A CAD Icon (for items table)
X31312M N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 186000 N41700 lbf N/A 188000 N42200 lbf N/A CAD Icon (for items table)
101 - 150 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »