Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
201 - 250 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X32214M N/A 70 mm2.7559 in N/A 31.000 mm1.2205 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A CAD Icon (for items table)
X32314CM N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 366000 N82300 lbf N/A 448000 N101000 lbf N/A CAD Icon (for items table)
X32314M N/A 70 mm2.7559 in N/A 51 mm2.0079 in N/A 434000 N97500 lbf N/A 448000 N101000 lbf N/A CAD Icon (for items table)
X33014M N/A 70 mm2.7559 in N/A 31.000 mm1.2205 in N/A 153000 N34500 lbf N/A 236000 N53000 lbf N/A CAD Icon (for items table)
X33114 N/A 70 mm2.7559 in N/A 37.000 mm1.4567 in N/A 235000 N52800 lbf N/A 270000 N60800 lbf N/A CAD Icon (for items table)
X33114M N/A 70 mm2.7559 in N/A 37.000 mm1.4567 in N/A 215000 N48200 lbf N/A 270000 N60800 lbf N/A CAD Icon (for items table)
X33214 N/A 70 mm2.7559 in N/A 41 mm1.6142 in N/A 282000 N63300 lbf N/A 314000 N70700 lbf N/A CAD Icon (for items table)
XA30214 N/A 70 mm2.7559 in N/A 24.000 mm0.9449 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table)
X32014XM N/A 70 mm2.7559 in N/A 25.000 mm0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A CAD Icon (for items table)
JH415647 N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A CAD Icon (for items table)
JH415647A N/A 75 mm2.9528 in N/A 51 mm2.0079 in N/A 347000 N78000 lbf N/A 463000 N104000 lbf N/A CAD Icon (for items table)
JLM714149 N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 140000 N31600 lbf N/A 167000 N37500 lbf N/A CAD Icon (for items table)
JLM714149A N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 140000 N31600 lbf N/A 167000 N37500 lbf N/A CAD Icon (for items table)
JM714249 N/A 75 mm2.9528 in N/A 29.500 mm1.1614 in N/A 159000 N35800 lbf N/A 229000 N51500 lbf N/A CAD Icon (for items table)
JM714249A N/A 75 mm2.9528 in N/A 29.500 mm1.1614 in N/A 159000 N35800 lbf N/A 229000 N51500 lbf N/A CAD Icon (for items table)
JW7549 N/A 75 mm2.9528 in N/A 38.000 mm1.4961 in N/A 274000 N61600 lbf N/A 294000 N66200 lbf N/A CAD Icon (for items table)
X30215 N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 181000 N40600 lbf N/A 180000 N40400 lbf N/A CAD Icon (for items table)
X30215M N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 152000 N34200 lbf N/A 180000 N40400 lbf N/A CAD Icon (for items table)
X30315 N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A CAD Icon (for items table)
X30315M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A CAD Icon (for items table)
X31315M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 248000 N55800 lbf N/A 278000 N62500 lbf N/A CAD Icon (for items table)
X32015X N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 135000 N30400 lbf N/A 170000 N38200 lbf N/A CAD Icon (for items table)
X32015XM N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 135000 N30400 lbf N/A 170000 N38200 lbf N/A CAD Icon (for items table)
X32215 N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 218000 N49000 lbf N/A 227000 N51100 lbf N/A CAD Icon (for items table)
X32215M N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 199000 N44800 lbf N/A 227000 N51100 lbf N/A CAD Icon (for items table)
X32315M N/A 75 mm2.9528 in N/A 55 mm2.1654 in N/A 357000 N80300 lbf N/A 421000 N94600 lbf N/A CAD Icon (for items table)
X33015 N/A 75 mm2.9528 in N/A 31.000 mm1.2205 in N/A 187000 N42000 lbf N/A 239000 N53700 lbf N/A CAD Icon (for items table)
X33115 N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 205000 N46000 lbf N/A 287000 N64500 lbf N/A CAD Icon (for items table)
X33215 N/A 75 mm2.9528 in N/A 41 mm1.6142 in N/A 236000 N53100 lbf N/A 316000 N71000 lbf N/A CAD Icon (for items table)
XA30215M N/A 75 mm2.9528 in N/A 25.000 mm0.9843 in N/A 181000 N40600 lbf N/A 180000 N40400 lbf N/A CAD Icon (for items table)
XAA33115 N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 205000 N46000 lbf N/A 287000 N64500 lbf N/A CAD Icon (for items table)
XAA33115M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 222000 N49800 lbf N/A 287000 N64500 lbf N/A CAD Icon (for items table)
X33115M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 205000 N46000 lbf N/A 287000 N64500 lbf N/A CAD Icon (for items table)
X33215M N/A 75 mm2.9528 in N/A 41 mm1.6142 in N/A 236000 N53100 lbf N/A 316000 N71000 lbf N/A CAD Icon (for items table)
JM515648 N/A 80 mm3.1496 in N/A 42.500 mm1.6732 in N/A 192000 N43200 lbf N/A 270000 N60600 lbf N/A CAD Icon (for items table)
JM515649 N/A 80 mm3.1496 in N/A 34.000 mm1.3386 in N/A 235000 N52900 lbf N/A 283000 N63500 lbf N/A CAD Icon (for items table)
JP8049 N/A 80 mm3.1496 in N/A 22.500 mm0.8858 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD Icon (for items table)
JP8049H N/A 80 mm3.1496 in N/A 22.500 mm0.8858 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD Icon (for items table)
JW8049 N/A 80 mm3.1496 in N/A 41 mm1.6142 in N/A 313000 N70300 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
X30216 N/A 80 mm3.1496 in N/A 26.000 mm1.0236 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A CAD Icon (for items table)
X30216M N/A 80 mm3.1496 in N/A 26.000 mm1.0236 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A CAD Icon (for items table)
X30316M N/A 80 mm3.1496 in N/A 39 mm1.5354 in N/A 334000 N75200 lbf N/A 381000 N85600 lbf N/A CAD Icon (for items table)
X31316M N/A 80 mm3.1496 in N/A 39 mm1.5354 in N/A 321000 N72100 lbf N/A 312000 N70100 lbf N/A CAD Icon (for items table)
X32016X N/A 80 mm3.1496 in N/A 29.000 mm1.1417 in N/A 197000 N44200 lbf N/A 238000 N53600 lbf N/A CAD Icon (for items table)
X32016XM N/A 80 mm3.1496 in N/A 29.000 mm1.1417 in N/A 197000 N44200 lbf N/A 238000 N53600 lbf N/A CAD Icon (for items table)
X32016XSA N/A 80 mm3.1496 in N/A 29.000 mm1.1417 in N/A 197000 N44200 lbf N/A 238000 N53600 lbf N/A CAD Icon (for items table)
X32216 N/A 80 mm3.1496 in N/A 33.000 mm1.2992 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A CAD Icon (for items table)
X32316M N/A 80 mm3.1496 in N/A 58.000 mm2.2835 in N/A 448000 N101000 lbf N/A 566000 N127000 lbf N/A CAD Icon (for items table)
X33016M N/A 80 mm3.1496 in N/A 36 mm1.4173 in N/A 210000 N47100 lbf N/A 315000 N70900 lbf N/A CAD Icon (for items table)
X33116 N/A 80 mm3.1496 in N/A 37.000 mm1.4567 in N/A 193000 N43400 lbf N/A 300000 N67300 lbf N/A CAD Icon (for items table)
201 - 250 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »