Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
301 - 350 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

KJF9549 N/A 95 mm3.7402 in N/A 46.000 mm1.8110 in N/A 420000 N94400 lbf N/A 506000 N114000 lbf N/A CAD Icon (for items table)
X30219 N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 265000 N59700 lbf N/A 327000 N73400 lbf N/A CAD Icon (for items table)
X30219CM N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 264000 N59400 lbf N/A 325000 N73000 lbf N/A CAD Icon (for items table)
X30319M N/A 95 mm3.7402 in N/A 45 mm1.7717 in N/A 404000 N90800 lbf N/A 492000 N111000 lbf N/A CAD Icon (for items table)
X32019X N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
X32019XM N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 201000 N45300 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
X32219 N/A 95 mm3.7402 in N/A 43 mm1.6929 in N/A 316000 N71100 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
X32219M N/A 95 mm3.7402 in N/A 43 mm1.6929 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
X32319M N/A 95 mm3.7402 in N/A 67 mm2.6378 in N/A 626000 N141000 lbf N/A 714000 N161000 lbf N/A CAD Icon (for items table)
X33019 N/A 95 mm3.7402 in N/A 39 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Icon (for items table)
XAA32019X N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
XAA32019XM N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 201000 N45300 lbf N/A 274000 N61500 lbf N/A CAD Icon (for items table)
XAA32219M N/A 95 mm3.7402 in N/A 43 mm1.6929 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Icon (for items table)
XAA33019 N/A 95 mm3.7402 in N/A 39 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Icon (for items table)
X30219G N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 265000 N59700 lbf N/A 327000 N73400 lbf N/A CAD Icon (for items table)
JHH224333 N/A 100 mm3.937 in N/A 66.675 mm2.6250 in N/A 680000 N153000 lbf N/A 906000 N204000 lbf N/A CAD Icon (for items table)
JHM720249 N/A 100 mm3.937 in N/A 40.000 mm1.5748 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Icon (for items table)
JLM820048 N/A 100 mm3.937 in N/A 30.000 mm1.1811 in N/A 162000 N36500 lbf N/A 242000 N54400 lbf N/A CAD Icon (for items table)
JM720249 N/A 100 mm3.937 in N/A 35.000 mm1.3780 in N/A 231000 N52000 lbf N/A 355000 N79900 lbf N/A CAD Icon (for items table)
JP10049 N/A 100 mm3.937 in N/A 22.500 mm0.8858 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
JP10049A N/A 100 mm3.937 in N/A 22.500 mm0.8858 in N/A 149000 N33400 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table)
KJHM720249 N/A 100 mm3.937 in N/A 40.000 mm1.5748 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Icon (for items table)
X30220M N/A 100 mm3.937 in N/A 34.000 mm1.3386 in N/A 301000 N67600 lbf N/A 375000 N84300 lbf N/A CAD Icon (for items table)
X30320M N/A 100 mm3.937 in N/A 47 mm1.8504 in N/A 486000 N109000 lbf N/A 579000 N130000 lbf N/A CAD Icon (for items table)
X31320XM N/A 100 mm3.937 in N/A 51 mm2.0079 in N/A 441000 N99100 lbf N/A 526000 N118000 lbf N/A CAD Icon (for items table)
X32020X N/A 100 mm3.937 in N/A 32.000 mm1.2598 in N/A 231000 N51800 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
X32020XM N/A 100 mm3.937 in N/A 32.000 mm1.2598 in N/A 211000 N47400 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
X32220 N/A 100 mm3.937 in N/A 46.000 mm1.8110 in N/A 368000 N82700 lbf N/A 478000 N107000 lbf N/A CAD Icon (for items table)
X32220CM N/A 100 mm3.937 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 521000 N117000 lbf N/A CAD Icon (for items table)
X32320M N/A 100 mm3.937 in N/A 73.000 mm2.8740 in N/A 621000 N140000 lbf N/A 883000 N198000 lbf N/A CAD Icon (for items table)
X33020 N/A 100 mm3.937 in N/A 39 mm1.5354 in N/A 251000 N56300 lbf N/A 393000 N88300 lbf N/A CAD Icon (for items table)
X33220M N/A 100 mm3.937 in N/A 63 mm2.4803 in N/A 488000 N110000 lbf N/A 679000 N153000 lbf N/A CAD Icon (for items table)
XA30220M N/A 100 mm3.937 in N/A 34.000 mm1.3386 in N/A 357000 N80200 lbf N/A 375000 N84300 lbf N/A CAD Icon (for items table)
XAA32020X N/A 100 mm3.937 in N/A 32.000 mm1.2598 in N/A 231000 N51800 lbf N/A 295000 N66400 lbf N/A CAD Icon (for items table)
XAA32220CM N/A 100 mm3.937 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 521000 N117000 lbf N/A CAD Icon (for items table)
X33020M N/A 100 mm3.937 in N/A 39 mm1.5354 in N/A 251000 N56300 lbf N/A 393000 N88300 lbf N/A CAD Icon (for items table)
NP795726 N/A 100 mm3.937 in N/A 46.000 mm1.8110 in N/A 368000 N82700 lbf N/A 478000 N107500 lbf N/A CAD Icon (for items table)
X30221M N/A 105 mm4.1339 in N/A 36 mm1.4173 in N/A 325000 N73200 lbf N/A 407000 N91400 lbf N/A CAD Icon (for items table)
X32021X N/A 105 mm4.1339 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
X32021XM N/A 105 mm4.1339 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
X32021XSA N/A 105 mm4.1339 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
X32221 N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
X32221M N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 472000 N106000 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
X32321M N/A 105 mm4.1338 in N/A 77.000 mm3.0315 in N/A 769000 N173000 lbf N/A 989000 N222000 lbf N/A CAD Icon (for items table)
X33021 N/A 105 mm4.1339 in N/A 43 mm1.6929 in N/A 291000 N65400 lbf N/A 449000 N101000 lbf N/A CAD Icon (for items table)
XAA32221 N/A 105 mm4.1339 in N/A 50 mm1.9685 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD Icon (for items table)
X33021G N/A 105 mm4.1339 in N/A 43 mm1.6929 in N/A 291000 N65400 lbf N/A 449000 N101000 lbf N/A CAD Icon (for items table)
XGA32021X N/A 106.000 mm4.1732 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Icon (for items table)
JHM522649 N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649A N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
301 - 350 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10