Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 400 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JHM522649AC N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649C N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JM822049 N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD Icon (for items table)
JM822049H N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 215000 N48400 lbf N/A 330000 N74100 lbf N/A CAD Icon (for items table)
JM822049N N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD Icon (for items table)
KJHM522649 N/A 110 mm4.3307 in N/A 46.000 mm1.8110 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
X30222M N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 374000 N84000 lbf N/A 475000 N107000 lbf N/A CAD Icon (for items table)
X30322M N/A 110 mm4.3307 in N/A 50 mm1.9685 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A CAD Icon (for items table)
X31322 N/A 110 mm4.3307 in N/A 57 mm2.2441 in N/A 553000 N124000 lbf N/A 663000 N149000 lbf N/A CAD Icon (for items table)
X32022X N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A CAD Icon (for items table)
X32222M N/A 110 mm4.3307 in N/A 53.000 mm2.0866 in N/A 493000 N111000 lbf N/A 668000 N150000 lbf N/A CAD Icon (for items table)
X32322M N/A 110 mm4.3307 in N/A 80 mm3.1496 in N/A 760000 N171000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
X33022 N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD Icon (for items table)
X33122M N/A 110 mm4.3307 in N/A 56 mm2.2047 in N/A 412000 N92700 lbf N/A 635000 N143000 lbf N/A CAD Icon (for items table)
X31322M N/A 110 mm4.3307 in N/A 57 mm2.2441 in N/A N/A N/A CAD Icon (for items table)
X31322M N/A 110 mm4.3307 in N/A 57 mm2.2441 in N/A N/A N/A CAD Icon (for items table)
X32022XM N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A CAD Icon (for items table)
X33022M N/A 110 mm4.3307 in N/A 47 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD Icon (for items table)
JL724346 N/A 115 mm4.5276 in N/A 25.400 mm1.0000 in N/A 134000 N30200 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table)
JLM722948 N/A 115 mm4.5276 in N/A 27.000 mm1.0630 in N/A 160000 N35900 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JL724348 N/A 120 mm4.7244 in N/A 25.400 mm1.0000 in N/A 145000 N32600 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table)
JM624649 N/A 120 mm4.7244 in N/A 36 mm1.4173 in N/A 247000 N55500 lbf N/A 377000 N84700 lbf N/A CAD Icon (for items table)
JP12049 N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD Icon (for items table)
JP12049A N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD Icon (for items table)
X30224M N/A 120 mm4.7244 in N/A 40.000 mm1.5748 in N/A 396000 N89100 lbf N/A 508000 N114000 lbf N/A CAD Icon (for items table)
X31324XM N/A 120 mm4.7244 in N/A 62 mm2.4409 in N/A 642000 N144000 lbf N/A 777000 N175000 lbf N/A CAD Icon (for items table)
X32024X N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 292000 N65700 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
X32024XM N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
X32224M N/A 120 mm4.7244 in N/A 58.000 mm2.2835 in N/A 586000 N132000 lbf N/A 831000 N187000 lbf N/A CAD Icon (for items table)
X32924 N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 172000 N38800 lbf N/A 317000 N71200 lbf N/A CAD Icon (for items table)
X32924CM N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 177000 N39800 lbf N/A 303000 N68100 lbf N/A CAD Icon (for items table)
X32924M N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 179000 N40300 lbf N/A 308000 N69300 lbf N/A CAD Icon (for items table)
X33024M N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD Icon (for items table)
X33024P N/A 120 mm4.7244 in N/A 48 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD Icon (for items table)
XAA32024X N/A 120 mm4.7244 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
JL725346 N/A 125 mm4.9213 in N/A 25.400 mm1.0000 in N/A 150000 N33700 lbf N/A 246000 N55300 lbf N/A CAD Icon (for items table)
JP13049 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
JP13049A N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
KJH429148 N/A 130 mm5.1181 in N/A 72.000 mm2.8346 in N/A 654000 N147000 lbf N/A 955000 N215000 lbf N/A CAD Icon (for items table)
KJP13049A N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 251000 N56300 lbf N/A 315000 N70900 lbf N/A CAD Icon (for items table)
X31326M N/A 130 mm5.1181 in N/A 66.000 mm2.5984 in N/A 691000 N155000 lbf N/A 966000 N217000 lbf N/A CAD Icon (for items table)
X32026XM N/A 130 mm5.1181 in N/A 45 mm1.7717 in N/A 386000 N86900 lbf N/A 617000 N139000 lbf N/A CAD Icon (for items table)
X32226M N/A 130 mm5.1181 in N/A 64.000 mm2.5197 in N/A 809000 N182000 lbf N/A 982000 N221000 lbf N/A CAD Icon (for items table)
X32326M N/A 130 mm5.1181 in N/A 93 mm3.6614 in N/A 1120000 N252000 lbf N/A 1460000 N329000 lbf N/A CAD Icon (for items table)
X32926M N/A 130 mm5.1181 in N/A 32.000 mm1.2598 in N/A 210000 N47200 lbf N/A 356000 N80000 lbf N/A CAD Icon (for items table)
GJP13049A N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
GJP16049 N/A 130 mm5.1181 in N/A 30.000 mm1.1811 in N/A 242000 N54400 lbf N/A 372000 N83700 lbf N/A CAD Icon (for items table)
GJP13049 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
JP14049 N/A 140 mm5.5118 in N/A 27.000 mm1.0630 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
X30228M N/A 140 mm5.5118 in N/A 42.000 mm1.6535 in N/A 502000 N113000 lbf N/A 649000 N146000 lbf N/A CAD Icon (for items table)
351 - 400 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10