Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
XGA33210 | Series N/A 33210 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf | CAD N/A |
XUA32018X | Series N/A 32018X | d - Cone Bore N/A 84.000 mm3.3071 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
X33210M | Series N/A 33210 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf | CAD N/A |
JF4049 | Series N/A JF4000 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.500 mm1.2795 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36500 lbf | C0 - Static Radial Rating N/A 160000 N35900 lbf | CAD N/A |
X30313 | Series N/A 30313 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 242000 N54400 lbf | CAD N/A |
X31313M | Series N/A 31313M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 N47800 lbf | C0 - Static Radial Rating N/A 217000 N48700 lbf | CAD N/A |
X32216 | Series N/A 32216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 N46200 lbf | C0 - Static Radial Rating N/A 249000 N56000 lbf | CAD N/A |
X32308 | Series N/A 32308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf | CAD N/A |
X32216M | Series N/A 32216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 N46200 lbf | C0 - Static Radial Rating N/A 249000 N56000 lbf | CAD N/A |
X32308NM | Series N/A 32308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf | CAD N/A |
JW6049 | Series N/A JW6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 N45800 lbf | C0 - Static Radial Rating N/A 210000 N47100 lbf | CAD N/A |
JW6549 | Series N/A JW6500 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 N46700 lbf | C0 - Static Radial Rating N/A 220000 N49400 lbf | CAD N/A |
XBA32308-B | Series N/A 32308-B | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 157000 N35300 lbf | C0 - Static Radial Rating N/A 160000 N36100 lbf | CAD N/A |
XLA33211 | Series N/A 33211 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
JM515649 | Series N/A M515600 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52900 lbf | C0 - Static Radial Rating N/A 283000 N63500 lbf | CAD N/A |
JM718149 | Series N/A M718100 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 313000 N70500 lbf | CAD N/A |
JM718149A | Series N/A M718100 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 313000 N70500 lbf | CAD N/A |
JM719149 | Series N/A M719100 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48300 lbf | C0 - Static Radial Rating N/A 316000 N71100 lbf | CAD N/A |
X30220M | Series N/A 30220M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 301000 N67600 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf | CAD N/A |
X33113 | Series N/A 33113 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37500 lbf | C0 - Static Radial Rating N/A 225000 N50600 lbf | CAD N/A |
XA30220M | Series N/A 30220M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80200 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf | CAD N/A |
JM720249 | Series N/A M720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 231000 N52000 lbf | C0 - Static Radial Rating N/A 355000 N79900 lbf | CAD N/A |
JM822049 | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf | CAD N/A |
JM822049H | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48400 lbf | C0 - Static Radial Rating N/A 330000 N74100 lbf | CAD N/A |
JM822049N | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf | CAD N/A |