Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X30238 | Series N/A 30238 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 55 mm2.1654 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1050000 N237000 lbf | C0 - Static Radial Rating N/A 1390000 N312000 lbf | CAD N/A |
X32315M | Series N/A 32315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 55 mm2.1654 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80300 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf | CAD N/A |
J6392 | Series N/A 6300 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 56 mm2.2050 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72300 lbf | C0 - Static Radial Rating N/A 404000 N90900 lbf | CAD N/A |
X33122M | Series N/A 33122 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 56 mm2.2047 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 412000 N92700 lbf | C0 - Static Radial Rating N/A 635000 N143000 lbf | CAD N/A |
X31322 | Series N/A 31322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 N124000 lbf | C0 - Static Radial Rating N/A 663000 N149000 lbf | CAD N/A |
X32034XM | Series N/A 32034XM | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 610000 N137000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf | CAD N/A |
X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
JHH221436 | Series N/A HH221400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 57.531 mm2.2650 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 534000 N120000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf | CAD N/A |
X30240 | Series N/A 30240 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 891000 N200000 lbf | C0 - Static Radial Rating N/A 1330000 N299000 lbf | CAD N/A |
X32224M | Series N/A 32224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 586000 N132000 lbf | C0 - Static Radial Rating N/A 831000 N187000 lbf | CAD N/A |
X32316M | Series N/A 32316M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 448000 N101000 lbf | C0 - Static Radial Rating N/A 566000 N127000 lbf | CAD N/A |
X33030M | Series N/A 33030 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 59 mm2.3228 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 949000 N213000 lbf | CAD N/A |
X32317 | Series N/A 32317 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 570000 N128000 lbf | C0 - Static Radial Rating N/A 588000 N132000 lbf | CAD N/A |
JM241538 | Series N/A | d - Cone Bore N/A 189.949 mm7.4783 in | B - Cone Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
JM241538 | Series N/A | d - Cone Bore N/A 189.949 mm7.4783 in | B - Cone Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
JHM840449 | Series N/A HM840400 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 62 mm2.4409 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 N156000 lbf | C0 - Static Radial Rating N/A 1280000 N287000 lbf | CAD N/A |
JHM840449A | Series N/A HM840400 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 62 mm2.4409 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 N156000 lbf | C0 - Static Radial Rating N/A 1280000 N287000 lbf | CAD N/A |
X31324XM | Series N/A 31324X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 62 mm2.4409 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 N144000 lbf | C0 - Static Radial Rating N/A 777000 N175000 lbf | CAD N/A |
X33220M | Series N/A 33220 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 63 mm2.4803 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 488000 N110000 lbf | C0 - Static Radial Rating N/A 679000 N153000 lbf | CAD N/A |
X32952M | Series N/A 32952 | d - Cone Bore N/A 260 mm10.2362 in | B - Cone Width N/A 63.5 mm2.5 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 829000 N186000 lbf | C0 - Static Radial Rating N/A 1690000 N379000 lbf | CAD N/A |
X32956M | Series N/A 32956M | d - Cone Bore N/A 280 mm11.0236 in | B - Cone Width N/A 63.5 mm2.5 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 850000 N191000 lbf | C0 - Static Radial Rating N/A 1780000 N401000 lbf | CAD N/A |
X32036XM | Series N/A 32036XM | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 707000 N159000 lbf | C0 - Static Radial Rating N/A 1240000 N280000 lbf | CAD N/A |
X32038XM | Series N/A 32038XM | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 719000 N162000 lbf | C0 - Static Radial Rating N/A 1290000 N290000 lbf | CAD N/A |
X32226M | Series N/A 32226M | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 809000 N182000 lbf | C0 - Static Radial Rating N/A 982000 N221000 lbf | CAD N/A |