Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32007X | Series N/A 32007X | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56500 N12700 lbf | C0 - Static Radial Rating N/A 57600 N12900 lbf | CAD N/A |
X32204 | Series N/A 32204 | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49500 N11100 lbf | C0 - Static Radial Rating N/A 43000 N9660 lbf | CAD N/A |
X32205 | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf | CAD N/A |
X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32205-B | Series N/A | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32205M | Series N/A 32205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 N11200 lbf | C0 - Static Radial Rating N/A 42100 N9470 lbf | CAD N/A |
JL68145 | Series N/A L68100 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 18.460 mm0.7268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 N10200 lbf | C0 - Static Radial Rating N/A 48700 N11000 lbf | CAD N/A |
JL69345 | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
X30209M | Series N/A 30209M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94800 N21300 lbf | C0 - Static Radial Rating N/A 89000 N20000 lbf | CAD N/A |
X30306M | Series N/A 30306M | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 67700 N15200 lbf | C0 - Static Radial Rating N/A 65300 N14700 lbf | CAD N/A |
X32008X | Series N/A 32008X | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
X32008XM | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
X32008XMSA | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
XAA32008X | Series N/A 32008X | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
KJLM102948 | Series N/A LM102900 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 19.800 mm0.7795 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61500 N13800 lbf | C0 - Static Radial Rating N/A 81800 N18400 lbf | CAD N/A |
JL819349 | Series N/A L819300 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98400 N22100 lbf | C0 - Static Radial Rating N/A 133000 N29900 lbf | CAD N/A |
JP6049 | Series N/A JP6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf | CAD N/A |
JP7049 | Series N/A JP7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91600 N20600 lbf | C0 - Static Radial Rating N/A 112000 N25200 lbf | CAD N/A |
X30210 | Series N/A 30210 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |
X32009X | Series N/A 32009X | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
X32009XM | Series N/A 32009XM | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
X32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
X32010XM | Series N/A 32010XM | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
X32206M | Series N/A 32206M | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64100 N14400 lbf | C0 - Static Radial Rating N/A 71900 N16200 lbf | CAD N/A |
XAA32009X | Series N/A 32009X | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |