Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
XAA32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAB-32009X | Series N/A 32009X | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
XAB-32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAD32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XAE32010X | Series N/A 32010X | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
XGA30210 | Series N/A 30210 | d - Cone Bore N/A 52.000 mm2.0472 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |
X30210UM | Series N/A | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X30210UM | Series N/A | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
J16154 | Series N/A 16000 | d - Cone Bore N/A 39.000 mm1.5354 in | B - Cone Width N/A 20.638 mm0.8125 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56600 N12700 lbf | C0 - Static Radial Rating N/A 65800 N14800 lbf | CAD N/A |
X30211M | Series N/A 30211M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 122000 N27400 lbf | CAD N/A |
X30307M | Series N/A 30307M | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 87200 N19600 lbf | C0 - Static Radial Rating N/A 86100 N19300 lbf | CAD N/A |
X31307 | Series N/A 31307 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86300 N19400 lbf | C0 - Static Radial Rating N/A 74800 N16800 lbf | CAD N/A |
X32304M | Series N/A 32304M | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55200 N12400 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
JLM104942A | Series N/A LM104900 | d - Cone Bore N/A 48.600 mm1.9134 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104948 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM704649 | Series N/A LM704600 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf | CAD N/A |
KJLM704649H | Series N/A LM704600 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf | CAD N/A |
X30212 | Series N/A 30212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf | CAD N/A |
X30212CM | Series N/A 30212C | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 N27000 lbf | C0 - Static Radial Rating N/A 137000 N30700 lbf | CAD N/A |
X33205 | Series N/A 33205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65400 N14700 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf | CAD N/A |
X30212M | Series N/A 30212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf | CAD N/A |
JP10044 | Series N/A JP10000 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP10049 | Series N/A JP10000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP10049A | Series N/A JP10000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP8049 | Series N/A JP8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |